Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 47.2362 - £ 78.7236 Request the lead time here
0.4
12.0
1350.0
£ 138.5772 - £ 230.9688 Request the lead time here
0.4
12.0
3750.0
£ 129.03 - £ 215.0568 Request the lead time here
0.4
12.0
3450.0
£ 143.6568 - £ 239.4348 Request the lead time here
0.4
12.0
3900.0
£ 127.3368 - £ 212.2212 Request the lead time here
0.4
12.0
3400.0
£ 135.1908 - £ 225.318 Request the lead time here
0.4
12.0
3650.0
£ 131.8044 - £ 219.6672 Request the lead time here
0.4
12.0
3550.0
£ 68.2788 - £ 113.7912 Request the lead time here
0.4
12.0
2100.0
£ 84.8844 - £ 141.474 Request the lead time here
0.4
12.0
2750.0
£ 91.0248 - £ 151.7046 Request the lead time here
0.4
12.0
3000.0
£ 83.5482 - £ 139.2504 Request the lead time here
0.4
12.0
2700.0
£ 86.2206 - £ 143.6976 Request the lead time here
0.4
12.0
2800.0
£ 72.3282 - £ 120.5538 Request the lead time here
0.4
12.0
2250.0
£ 78.6522 - £ 131.0904 Request the lead time here
0.4
12.0
2500.0
£ 67.2792 - £ 112.1388 Request the lead time here
0.4
12.0
2050.0
£ 73.2768 - £ 122.1246 Request the lead time here
0.4
12.0
2300.0
£ 29.0292 - £ 48.3786 Request the lead time here
0.4
12.0
850.0
£ 82.212 - £ 137.0166 Request the lead time here
0.4
12.0
2650.0
£ 122.2266 - £ 203.7042 Request the lead time here
0.4
12.0
3250.0
£ 89.6988 - £ 149.4912 Request the lead time here
0.4
12.0
2950.0
  • of 42
Hardened Hollow Shaft 12.0 1350.0 0.4 Steel

20286217

Price Range
£ 78.7236 - £ 47.2362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3750.0 0.4 Steel

20286699

Price Range
£ 230.9688 - £ 138.5772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3450.0 0.4 Steel

20286637

Price Range
£ 215.0568 - £ 129.03

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3900.0 0.4 Steel

20286729

Price Range
£ 239.4348 - £ 143.6568

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3400.0 0.4 Steel

20286620

Price Range
£ 212.2212 - £ 127.3368

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3650.0 0.4 Steel

20286675

Price Range
£ 225.318 - £ 135.1908

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3550.0 0.4 Steel

20286651

Price Range
£ 219.6672 - £ 131.8044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2100.0 0.4 Steel

20286361

Price Range
£ 113.7912 - £ 68.2788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2750.0 0.4 Steel

20286491

Price Range
£ 141.474 - £ 84.8844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3000.0 0.4 Steel

20286545

Price Range
£ 151.7046 - £ 91.0248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2700.0 0.4 Steel

20286484

Price Range
£ 139.2504 - £ 83.5482

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2800.0 0.4 Steel

20286507

Price Range
£ 143.6976 - £ 86.2206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2250.0 0.4 Steel

20286392

Price Range
£ 120.5538 - £ 72.3282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2500.0 0.4 Steel

20286446

Price Range
£ 131.0904 - £ 78.6522

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2050.0 0.4 Steel

20286354

Price Range
£ 112.1388 - £ 67.2792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2300.0 0.4 Steel

20286408

Price Range
£ 122.1246 - £ 73.2768

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 850.0 0.4 Steel

20286118

Price Range
£ 48.3786 - £ 29.0292

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2650.0 0.4 Steel

20286477

Price Range
£ 137.0166 - £ 82.212

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3250.0 0.4 Steel

20286590

Price Range
£ 203.7042 - £ 122.2266

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2950.0 0.4 Steel

20286538

Price Range
£ 149.4912 - £ 89.6988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099