Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 983.0454 - £ 1,638.4056 Request the lead time here
0.6
50.0
6000.0
£ 966.8784 - £ 1,611.4572 Request the lead time here
0.6
50.0
5900.0
£ 699.6282 - £ 1,166.0538 Request the lead time here
0.6
50.0
4250.0
£ 740.1018 - £ 1,233.5064 Request the lead time here
0.6
50.0
4500.0
£ 780.6162 - £ 1,301.0304 Request the lead time here
0.6
50.0
4750.0
£ 788.6946 - £ 1,314.4944 Request the lead time here
0.6
50.0
4800.0
£ 707.7168 - £ 1,179.528 Request the lead time here
0.6
50.0
4300.0
£ 723.9348 - £ 1,206.558 Request the lead time here
0.6
50.0
4400.0
£ 974.9568 - £ 1,624.9314 Request the lead time here
0.6
50.0
5950.0
£ 950.6604 - £ 1,584.4272 Request the lead time here
0.6
50.0
5800.0
£ 89.6988 - £ 149.4912 Request the lead time here
0.4
12.0
2950.0
£ 115.3518 - £ 192.2496 Request the lead time here
0.4
12.0
3050.0
£ 53.6928 - £ 89.4948 Request the lead time here
0.4
12.0
1600.0
£ 147.0432 - £ 245.0754 Request the lead time here
0.4
12.0
4000.0
£ 136.884 - £ 228.1332 Request the lead time here
0.4
12.0
3700.0
£ 140.2806 - £ 233.7942 Request the lead time here
0.4
12.0
3800.0
£ 159.8748 - £ 266.4648 Request the lead time here
0.4
12.0
4400.0
£ 161.5578 - £ 269.2698 Request the lead time here
0.4
12.0
4450.0
£ 164.9238 - £ 274.8798 Request the lead time here
0.4
12.0
4550.0
£ 185.1504 - £ 308.5908 Request the lead time here
0.4
12.0
5150.0
  • of 42
Hardened Hollow Shaft 50.0 6000.0 0.6 Steel

20294274

Price Range
£ 1,638.4056 - £ 983.0454

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    6000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5900.0 0.6 Steel

20294250

Price Range
£ 1,611.4572 - £ 966.8784

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4250.0 0.6 Steel

20293925

Price Range
£ 1,166.0538 - £ 699.6282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4500.0 0.6 Steel

20293970

Price Range
£ 1,233.5064 - £ 740.1018

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4750.0 0.6 Steel

20294021

Price Range
£ 1,301.0304 - £ 780.6162

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4800.0 0.6 Steel

20294038

Price Range
£ 1,314.4944 - £ 788.6946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4300.0 0.6 Steel

20293932

Price Range
£ 1,179.528 - £ 707.7168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4400.0 0.6 Steel

20293956

Price Range
£ 1,206.558 - £ 723.9348

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5950.0 0.6 Steel

20294267

Price Range
£ 1,624.9314 - £ 974.9568

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5800.0 0.6 Steel

20294236

Price Range
£ 1,584.4272 - £ 950.6604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2950.0 0.4 Steel

20286538

Price Range
£ 149.4912 - £ 89.6988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3050.0 0.4 Steel

20286552

Price Range
£ 192.2496 - £ 115.3518

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1600.0 0.4 Steel

20286262

Price Range
£ 89.4948 - £ 53.6928

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4000.0 0.4 Steel

20286743

Price Range
£ 245.0754 - £ 147.0432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3700.0 0.4 Steel

20286682

Price Range
£ 228.1332 - £ 136.884

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3800.0 0.4 Steel

20286705

Price Range
£ 233.7942 - £ 140.2806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4400.0 0.4 Steel

20286828

Price Range
£ 266.4648 - £ 159.8748

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4450.0 0.4 Steel

20286835

Price Range
£ 269.2698 - £ 161.5578

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4550.0 0.4 Steel

20286859

Price Range
£ 274.8798 - £ 164.9238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5150.0 0.4 Steel

20286972

Price Range
£ 308.5908 - £ 185.1504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099