Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 10.8018 - £ 18.003 Request the lead time here
0.4
12.0
200.0
£ 18.6966 - £ 31.161 Request the lead time here
0.4
12.0
450.0
£ 26.4282 - £ 44.0538 Request the lead time here
0.4
12.0
750.0
£ 32.946 - £ 54.9168 Request the lead time here
0.4
12.0
1000.0
£ 30.3552 - £ 50.592 Request the lead time here
0.4
12.0
900.0
£ 19.9512 - £ 33.252 Request the lead time here
0.4
12.0
500.0
£ 14.5656 - £ 24.276 Request the lead time here
0.4
12.0
300.0
£ 23.8476 - £ 39.7494 Request the lead time here
0.4
12.0
700.0
£ 13.2804 - £ 22.134 Request the lead time here
0.4
12.0
250.0
£ 25.1634 - £ 41.9322 Request the lead time here
0.4
12.0
700.0
£ 27.6726 - £ 46.1142 Request the lead time here
0.4
12.0
800.0
£ 51.1836 - £ 85.3128 Request the lead time here
0.4
12.0
1500.0
£ 57.2322 - £ 95.3904 Request the lead time here
0.4
12.0
1750.0
£ 17.4216 - £ 29.0394 Request the lead time here
0.4
12.0
400.0
£ 131.8044 - £ 219.6672 Request the lead time here
0.4
12.0
3550.0
£ 68.2788 - £ 113.7912 Request the lead time here
0.4
12.0
2100.0
£ 163.251 - £ 272.085 Request the lead time here
0.4
12.0
4500.0
£ 153.8262 - £ 256.377 Request the lead time here
0.4
12.0
4200.0
£ 40.9836 - £ 68.3094 Request the lead time here
0.4
12.0
1100.0
£ 130.1112 - £ 216.852 Request the lead time here
0.4
12.0
3500.0
  • of 42
Hardened Hollow Shaft 12.0 200.0 0.4 Steel

20285982

Price Range
£ 18.003 - £ 10.8018

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 450.0 0.4 Steel

20286033

Price Range
£ 31.161 - £ 18.6966

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 750.0 0.4 Steel

20286095

Price Range
£ 44.0538 - £ 26.4282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1000.0 0.4 Steel

20286149

Price Range
£ 54.9168 - £ 32.946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 900.0 0.4 Steel

20286125

Price Range
£ 50.592 - £ 30.3552

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 500.0 0.4 Steel

20286040

Price Range
£ 33.252 - £ 19.9512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 300.0 0.4 Steel

20286002

Price Range
£ 24.276 - £ 14.5656

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 700.0 0.4 Steel

20286071

Price Range
£ 39.7494 - £ 23.8476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 250.0 0.4 Steel

20285999

Price Range
£ 22.134 - £ 13.2804

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 700.0 0.4 Steel

20286088

Price Range
£ 41.9322 - £ 25.1634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 800.0 0.4 Steel

20286101

Price Range
£ 46.1142 - £ 27.6726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1500.0 0.4 Steel

20286248

Price Range
£ 85.3128 - £ 51.1836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1750.0 0.4 Steel

20286293

Price Range
£ 95.3904 - £ 57.2322

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 400.0 0.4 Steel

20286026

Price Range
£ 29.0394 - £ 17.4216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3550.0 0.4 Steel

20286651

Price Range
£ 219.6672 - £ 131.8044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2100.0 0.4 Steel

20286361

Price Range
£ 113.7912 - £ 68.2788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4500.0 0.4 Steel

20286842

Price Range
£ 272.085 - £ 163.251

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4200.0 0.4 Steel

20286781

Price Range
£ 256.377 - £ 153.8262

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1100.0 0.4 Steel

20286163

Price Range
£ 68.3094 - £ 40.9836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3500.0 0.4 Steel

20286644

Price Range
£ 216.852 - £ 130.1112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099