Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 40.9836 - £ 68.3094 Request the lead time here
0.4
12.0
1100.0
£ 53.6928 - £ 89.4948 Request the lead time here
0.4
12.0
1600.0
£ 83.5482 - £ 139.2504 Request the lead time here
0.4
12.0
2700.0
£ 127.3368 - £ 212.2212 Request the lead time here
0.4
12.0
3400.0
£ 86.2206 - £ 143.6976 Request the lead time here
0.4
12.0
2800.0
£ 87.5568 - £ 145.9212 Request the lead time here
0.4
12.0
2850.0
£ 47.2362 - £ 78.7236 Request the lead time here
0.4
12.0
1350.0
£ 91.0248 - £ 151.7046 Request the lead time here
0.4
12.0
3000.0
£ 130.1112 - £ 216.852 Request the lead time here
0.4
12.0
3500.0
£ 148.7466 - £ 247.911 Request the lead time here
0.4
12.0
4050.0
£ 147.0432 - £ 245.0754 Request the lead time here
0.4
12.0
4000.0
£ 156.4476 - £ 260.7426 Request the lead time here
0.4
12.0
4300.0
£ 135.1908 - £ 225.318 Request the lead time here
0.4
12.0
3650.0
£ 187.5882 - £ 312.6402 Request the lead time here
0.4
12.0
5250.0
£ 120.5232 - £ 200.8686 Request the lead time here
0.4
12.0
3200.0
£ 69.6252 - £ 116.0454 Request the lead time here
0.4
12.0
2150.0
£ 58.6092 - £ 97.6752 Request the lead time here
0.4
12.0
1800.0
£ 122.2266 - £ 203.7042 Request the lead time here
0.4
12.0
3250.0
£ 15.7998 - £ 26.3262 Request the lead time here
0.4
12.0
350.0
£ 84.8844 - £ 141.474 Request the lead time here
0.4
12.0
2750.0
  • of 42
Hardened Hollow Shaft 12.0 1100.0 0.4 Steel

20286163

Price Range
£ 68.3094 - £ 40.9836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1600.0 0.4 Steel

20286262

Price Range
£ 89.4948 - £ 53.6928

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2700.0 0.4 Steel

20286484

Price Range
£ 139.2504 - £ 83.5482

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3400.0 0.4 Steel

20286620

Price Range
£ 212.2212 - £ 127.3368

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2800.0 0.4 Steel

20286507

Price Range
£ 143.6976 - £ 86.2206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2850.0 0.4 Steel

20286514

Price Range
£ 145.9212 - £ 87.5568

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1350.0 0.4 Steel

20286217

Price Range
£ 78.7236 - £ 47.2362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3000.0 0.4 Steel

20286545

Price Range
£ 151.7046 - £ 91.0248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3500.0 0.4 Steel

20286644

Price Range
£ 216.852 - £ 130.1112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4050.0 0.4 Steel

20286750

Price Range
£ 247.911 - £ 148.7466

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4000.0 0.4 Steel

20286743

Price Range
£ 245.0754 - £ 147.0432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4300.0 0.4 Steel

20286804

Price Range
£ 260.7426 - £ 156.4476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3650.0 0.4 Steel

20286675

Price Range
£ 225.318 - £ 135.1908

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5250.0 0.4 Steel

20286996

Price Range
£ 312.6402 - £ 187.5882

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3200.0 0.4 Steel

20286583

Price Range
£ 200.8686 - £ 120.5232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2150.0 0.4 Steel

20286378

Price Range
£ 116.0454 - £ 69.6252

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1800.0 0.4 Steel

20286309

Price Range
£ 97.6752 - £ 58.6092

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3250.0 0.4 Steel

20286590

Price Range
£ 203.7042 - £ 122.2266

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 350.0 0.4 Steel

20286019

Price Range
£ 26.3262 - £ 15.7998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2750.0 0.4 Steel

20286491

Price Range
£ 141.474 - £ 84.8844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099