Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hand Wheel Style | Wheel Material | Number of Spokes | Hand Wheel Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 67.778 - £ 67.778 | Request the lead time here |
Natural
|
With Handle
|
Aluminium
|
2
|
5.512 in
140.0 mm
|
||
| £ 39.1843 - £ 39.1843 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
0
|
5.906 in
150.0 mm
|
||
| £ 29.8472 - £ 29.8472 | 1 In stock |
Black
|
Without Handle
|
Nylon
|
2
|
6.299 in
160.0 mm
|
||
| £ 88.5033 - £ 88.5033 | 11 In stock |
Black
|
Without Handle
|
Steel
|
4
|
9.843 in
250.0 mm
|
||
| £ 29.8472 - £ 29.8472 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
2
|
5.118 in
130.0 mm
|
||
| £ 52.2088 - £ 52.2088 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
0
|
5.906 in
150.0 mm
|
||
| £ 41.0487 - £ 41.885 | 41 In stock |
Black
|
With Handle
|
PP
|
2
|
4.921 in
125.0 mm
|
||
| £ 56.5412 - £ 57.6893 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
7.874 in
200.0 mm
|
||
| £ 23.1182 - £ 23.586 | 2 In stock |
Black
|
With Handle
|
PP
|
2
|
6.299 in
160.0 mm
|
||
| £ 15.3082 - £ 15.62 | 77 In stock |
Black
|
With Handle
|
PP
|
2
|
3.15 in
80.0 mm
|
||
| £ 16.3713 - £ 16.7115 | Request the lead time here |
Black
|
No Handle
|
PP
|
2
|
6.299 in
160.0 mm
|
||
| £ 30.503 - £ 30.503 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
3.15 in
80.0 mm
|
||
| £ 105.1449 - £ 105.1449 | Request the lead time here |
Black
|
No Handle
|
PP
|
2
|
14.764 in
375.0 mm
|
||
| 10271032 | £ 84.0194 - £ 84.0194 | Request the lead time here |
Natural
|
With Handle
|
Aluminium
|
2
|
6.299 in
160.0 mm
|
|
| £ 55.9595 - £ 55.9595 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
0
|
7.874 in
200.0 mm
|
||
| £ 37.2694 - £ 37.2694 | Request the lead time here |
Black
|
Without Handle
|
Nylon
|
2
|
7.874 in
200.0 mm
|
||
| £ 244.7252 - £ 558.1505 | Request the lead time here |
Natural
|
Without Handle
|
Steel
|
4
|
7.874 in
200.0 mm
|
||
| £ 37.2694 - £ 37.2694 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
2
|
6.299 in
160.0 mm
|
||
| 10271155 | £ 67.085 - £ 67.085 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
0
|
7.874 in
200.0 mm
|
|
| £ 41.3039 - £ 42.1401 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
4.921 in
125.0 mm