Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
10271032 £ 84.0194 - £ 84.0194 Request the lead time here
Natural
With Handle
Aluminium
2
160.0 mm
£ 55.9595 - £ 55.9595 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
£ 244.7252 - £ 558.1505 Request the lead time here
Natural
Without Handle
Steel
4
200.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
With Handle
Nylon
2
160.0 mm
10271155 £ 67.085 - £ 67.085 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
£ 41.3039 - £ 42.1401 Request the lead time here
Black
With Handle
PP
2
125.0 mm
10189658 £ 17.3776 - £ 17.732 64 In stock
Black
With Handle
PP
2
99.0 mm
£ 35.6058 - £ 36.3287 Request the lead time here
Black
With Handle
PP
2
200.0 mm
£ 10.6449 - £ 10.8575 55 In stock
Black
No Handle
PP
2
99.0 mm
£ 16.3713 - £ 16.7115 18 In stock
Black
No Handle
PP
2
160.0 mm
£ 10.3614 - £ 10.574 157 In stock
Black
No Handle
PP
2
80.0 mm
£ 39.7022 - £ 39.7022 Request the lead time here
Black
With Handle
PP
2
99.0 mm
£ 75.3615 - £ 75.3615 Request the lead time here
Black
Without Handle
Steel
4
200.0 mm
£ 24.2449 - £ 24.2449 2 In stock
Black
With Handle
Nylon
2
100.0 mm
£ 18.8092 - £ 19.1919 28 In stock
Black
With Handle
PP
2
125.0 mm
£ 48.7454 - £ 49.7517 9 In stock
Black
With Handle
PP
2
250.0 mm
£ 30.503 - £ 30.503 8 In stock
Black
With Handle
PP
2
80.0 mm
10189818 £ 27.98 - £ 28.547 Request the lead time here
Black
No Handle
PP
2
200.0 mm
10271100 £ 28.3437 - £ 28.3437 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
  • of 3
Handwheel 160.0 mm Bore Hole 14.0 mm 21.0 mm Aluminium

10271032

Price Range
£ 84.0194 - £ 84.0194

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Length
    96.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271124

Price Range
£ 55.9595 - £ 55.9595

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    86.0 mm
  • Hub Diameter
    44.0 mm
  • Overall Height
    147.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271193

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel 200.0 mm 14.0 mm Steel Natural

10271087

Price Range
£ 558.1505 - £ 244.7252

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    41.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Natural
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

10271223

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    160.0 mm
  • Overall Height
    132.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271155

Price Range
£ 67.085 - £ 67.085

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

10189726

Price Range
£ 42.1401 - £ 41.3039

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189658

Price Range
£ 17.732 - £ 17.3776

Stock Levels
64 In stock
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

10189795

Price Range
£ 36.3287 - £ 35.6058

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    141.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

10189689

Price Range
£ 10.8575 - £ 10.6449

Stock Levels
55 In stock
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

10189788

Price Range
£ 16.7115 - £ 16.3713

Stock Levels
18 In stock
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black
Handwheel 80.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189900

Price Range
£ 10.574 - £ 10.3614

Stock Levels
157 In stock
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189665

Price Range
£ 39.7022 - £ 39.7022

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel 200.0 mm 14.0 mm Steel Black

10271063

Price Range
£ 75.3615 - £ 75.3615

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    42.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271209

Price Range
£ 24.2449 - £ 24.2449

Stock Levels
2 In stock
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

10189696

Price Range
£ 19.1919 - £ 18.8092

Stock Levels
28 In stock
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

10189825

Price Range
£ 49.7517 - £ 48.7454

Stock Levels
9 In stock
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 80.0 mm Reamed Hole 18.0 mm 17.0 mm PP Black

10189887

Price Range
£ 30.503 - £ 30.503

Stock Levels
8 In stock
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

10189818

Price Range
£ 28.547 - £ 27.98

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271100

Price Range
£ 28.3437 - £ 28.3437

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Hub Diameter
    30.0 mm
  • Overall Height
    93.0 mm