Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
£ 69.3831 - £ 69.3831 Request the lead time here
Black
No Handle
PP
2
300.0 mm
£ 130.1079 - £ 130.1079 Request the lead time here
Natural
With Handle
Aluminium
2
200.0 mm
£ 75.3615 - £ 75.3615 Request the lead time here
Black
Without Handle
Steel
4
200.0 mm
£ 24.2449 - £ 24.2449 2 In stock
Black
With Handle
Nylon
2
100.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
£ 39.7022 - £ 39.7022 Request the lead time here
Black
With Handle
PP
2
99.0 mm
£ 44.1245 - £ 45.0317 17 In stock
Black
With Handle
PP
2
160.0 mm
£ 30.503 - £ 30.503 Request the lead time here
Black
With Handle
PP
2
80.0 mm
£ 18.8092 - £ 19.1919 Request the lead time here
Black
With Handle
PP
2
125.0 mm
£ 79.9713 - £ 79.9713 Request the lead time here
Black
With Handle
PP
2
300.0 mm
Request the lead time here
Black
No Handle
PP
2
125.0 mm
£ 18.6426 - £ 18.6426 Request the lead time here
Black
Without Handle
Nylon
2
100.0 mm
£ 55.0372 - £ 55.0372 Request the lead time here
Natural
With Handle
Aluminium
2
125.0 mm
491287 £ 28.3437 - £ 28.3437 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
£ 22.3616 - £ 22.3616 Request the lead time here
Black
Without Handle
Nylon
2
130.0 mm
£ 67.778 - £ 67.778 Request the lead time here
Natural
With Handle
Aluminium
2
140.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
£ 244.7252 - £ 558.1505 Request the lead time here
Natural
Without Handle
Steel
4
200.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
With Handle
Nylon
2
160.0 mm
491296 £ 67.085 - £ 67.085 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
  • of 3
Handwheel 300.0 mm Reamed Hole 20.0 mm 43.0 mm PP Black

1219219

Price Range
£ 69.3831 - £ 69.3831

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    78.0 mm
  • Colour
    Black
Handwheel 200.0 mm Bore Hole 18.0 mm 24.5 mm Aluminium

491279

Price Range
£ 130.1079 - £ 130.1079

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    45.0 mm
  • Handle Height
    96.0 mm
  • Hub Diameter
    42.0 mm
  • Overall Height
    141.0 mm
Control Hand Wheel 200.0 mm 14.0 mm Steel Black

491282

Price Range
£ 75.3615 - £ 75.3615

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    42.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491302

Price Range
£ 24.2449 - £ 24.2449

Stock Levels
2 In stock
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491292

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    93.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

1219196

Price Range
£ 39.7022 - £ 39.7022

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

1219206

Price Range
£ 45.0317 - £ 44.1245

Stock Levels
17 In stock
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 80.0 mm Reamed Hole 18.0 mm 17.0 mm PP Black

1219225

Price Range
£ 30.503 - £ 30.503

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

1219199

Price Range
£ 19.1919 - £ 18.8092

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 300.0 mm Reamed Hole 26.0 mm 43.0 mm PP Black

1219217

Price Range
£ 79.9713 - £ 79.9713

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    168.0 mm
Handwheel Male 125.0 mm 14.0 mm 22.0 mm PP Black

1219203


Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Height Under Wheel
    22.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491297

Price Range
£ 18.6426 - £ 18.6426

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    28.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Handwheel 125.0 mm Bore Hole 12.0 mm 18.0 mm Aluminium

491276

Price Range
£ 55.0372 - £ 55.0372

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    33.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    98.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491287

Price Range
£ 28.3437 - £ 28.3437

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Hub Diameter
    30.0 mm
  • Overall Height
    93.0 mm
Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

491298

Price Range
£ 22.3616 - £ 22.3616

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Hub Diameter
    32.0 mm
  • Overall Height
    50.0 mm
  • Colour
    Black
Handwheel 140.0 mm Bore Hole 14.0 mm 19.5 mm Aluminium

491277

Price Range
£ 67.778 - £ 67.778

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    140.0 mm
  • Hand Wheel Height
    36.0 mm
  • Handle Length
    65.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

491300

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel 200.0 mm 14.0 mm Steel Natural

491285

Price Range
£ 558.1505 - £ 244.7252

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    41.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Natural
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

491304

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    160.0 mm
  • Overall Height
    132.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

491296

Price Range
£ 67.085 - £ 67.085

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    159.0 mm