Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
£ 39.1843 - £ 39.1843 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
£ 244.7252 - £ 558.1505 Request the lead time here
Natural
Without Handle
Steel
4
200.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
With Handle
Nylon
2
160.0 mm
491296 £ 67.085 - £ 67.085 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
£ 41.3039 - £ 42.1401 Request the lead time here
Black
With Handle
PP
2
125.0 mm
1219194 £ 17.3776 - £ 17.732 Request the lead time here
Black
With Handle
PP
2
99.0 mm
£ 29.8472 - £ 29.8472 Request the lead time here
Black
Without Handle
Nylon
2
160.0 mm
£ 88.5033 - £ 88.5033 6 In stock
Black
Without Handle
Steel
4
250.0 mm
£ 29.8472 - £ 29.8472 Request the lead time here
Black
With Handle
Nylon
2
130.0 mm
£ 52.2088 - £ 52.2088 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
£ 41.0487 - £ 41.885 Request the lead time here
Black
With Handle
PP
2
125.0 mm
£ 56.5412 - £ 57.6893 Request the lead time here
Black
With Handle
PP
2
200.0 mm
£ 30.503 - £ 30.503 Request the lead time here
Black
With Handle
PP
2
80.0 mm
£ 23.1182 - £ 23.586 Request the lead time here
Black
With Handle
PP
2
160.0 mm
£ 15.3082 - £ 15.62 Request the lead time here
Black
With Handle
PP
2
80.0 mm
£ 16.3713 - £ 16.7115 Request the lead time here
Black
No Handle
PP
2
160.0 mm
£ 105.1449 - £ 105.1449 Request the lead time here
Black
No Handle
PP
2
375.0 mm
£ 35.6058 - £ 36.3287 Request the lead time here
Black
With Handle
PP
2
200.0 mm
£ 10.6449 - £ 10.8575 Request the lead time here
Black
No Handle
PP
2
99.0 mm
£ 16.3713 - £ 16.7115 18 In stock
Black
No Handle
PP
2
160.0 mm
  • of 3
Control Hand Wheel 150.0 mm 5.0 mm Nylon Black

491289

Price Range
£ 39.1843 - £ 39.1843

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    76.0 mm
  • Hub Diameter
    38.0 mm
  • Overall Height
    129.0 mm
Control Hand Wheel 200.0 mm 14.0 mm Steel Natural

491285

Price Range
£ 558.1505 - £ 244.7252

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    41.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Natural
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

491304

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    160.0 mm
  • Overall Height
    132.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

491296

Price Range
£ 67.085 - £ 67.085

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

1219201

Price Range
£ 42.1401 - £ 41.3039

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

1219194

Price Range
£ 17.732 - £ 17.3776

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

491299

Price Range
£ 29.8472 - £ 29.8472

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    56.0 mm
  • Colour
    Black
Control Hand Wheel 250.0 mm 17.0 mm Steel Black

491283

Price Range
£ 88.5033 - £ 88.5033

Stock Levels
6 In stock
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    47.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    47.0 mm
  • Colour
    Black
Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

491303

Price Range
£ 29.8472 - £ 29.8472

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Handle Height
    66.0 mm
  • Overall Diameter
    13.0 mm
  • Overall Height
    116.0 mm
Control Hand Wheel 150.0 mm 5.0 mm Nylon Black

491294

Price Range
£ 52.2088 - £ 52.2088

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    150.0 mm
  • Overall Height
    151.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

1219200

Price Range
£ 41.885 - £ 41.0487

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

1219210

Price Range
£ 57.6893 - £ 56.5412

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    141.0 mm
Handwheel 80.0 mm Reamed Hole 8.0 mm 17.0 mm PP Black

1219226

Price Range
£ 30.503 - £ 30.503

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

1219204

Price Range
£ 23.586 - £ 23.1182

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 80.0 mm Reamed Hole 8.0 mm 17.0 mm PP Black

1219224

Price Range
£ 15.62 - £ 15.3082

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    23.5 mm
  • Overall Height
    80.0 mm
Handwheel 160.0 mm Reamed Hole 14.0 mm 27.0 mm PP Black

1219207

Price Range
£ 16.7115 - £ 16.3713

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black
Handwheel 375.0 mm Reamed Hole 26.0 mm 43.0 mm PP Black

1219223

Price Range
£ 105.1449 - £ 105.1449

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    375.0 mm
  • Hand Wheel Height
    87.0 mm
  • Hub Diameter
    81.0 mm
  • Overall Height
    87.0 mm
  • Colour
    Black
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

1219209

Price Range
£ 36.3287 - £ 35.6058

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    141.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

1219197

Price Range
£ 10.8575 - £ 10.6449

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

1219208

Price Range
£ 16.7115 - £ 16.3713

Stock Levels
18 In stock
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black