Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
£ 37.2694 - £ 37.2694 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
£ 244.7252 - £ 558.1505 Request the lead time here
Natural
Without Handle
Steel
4
200.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
With Handle
Nylon
2
160.0 mm
491296 £ 67.085 - £ 67.085 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
£ 23.1182 - £ 23.586 Request the lead time here
Black
With Handle
PP
2
160.0 mm
£ 15.3082 - £ 15.62 Request the lead time here
Black
With Handle
PP
2
80.0 mm
£ 16.3713 - £ 16.7115 Request the lead time here
Black
No Handle
PP
2
160.0 mm
£ 105.1449 - £ 105.1449 Request the lead time here
Black
No Handle
PP
2
375.0 mm
£ 130.1079 - £ 130.1079 Request the lead time here
Natural
With Handle
Aluminium
2
200.0 mm
£ 18.6426 - £ 18.6426 Request the lead time here
Black
Without Handle
Nylon
2
100.0 mm
£ 254.2541 - £ 254.2541 Request the lead time here
Natural
Without Handle
Steel
4
250.0 mm
£ 44.7708 - £ 44.7708 Request the lead time here
Black
With Handle
Nylon
2
200.0 mm
£ 39.7022 - £ 39.7022 Request the lead time here
Black
With Handle
PP
2
99.0 mm
491287 £ 28.3437 - £ 28.3437 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
£ 44.1245 - £ 45.0317 Request the lead time here
Black
With Handle
PP
2
160.0 mm
£ 74.415 - £ 75.9317 Request the lead time here
Black
With Handle
PP
2
250.0 mm
£ 18.8092 - £ 19.1919 Request the lead time here
Black
With Handle
PP
2
125.0 mm
£ 48.7454 - £ 49.7517 Request the lead time here
Black
With Handle
PP
2
250.0 mm
£ 12.5159 - £ 12.771 37 In stock
Black
No Handle
PP
2
125.0 mm
1219212 £ 27.98 - £ 28.547 Request the lead time here
Black
No Handle
PP
2
200.0 mm
  • of 3
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

491300

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel 200.0 mm 14.0 mm Steel Natural

491285

Price Range
£ 558.1505 - £ 244.7252

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    41.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Natural
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

491304

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    160.0 mm
  • Overall Height
    132.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

491296

Price Range
£ 67.085 - £ 67.085

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    159.0 mm
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

1219204

Price Range
£ 23.586 - £ 23.1182

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 80.0 mm Reamed Hole 8.0 mm 17.0 mm PP Black

1219224

Price Range
£ 15.62 - £ 15.3082

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    23.5 mm
  • Overall Height
    80.0 mm
Handwheel 160.0 mm Reamed Hole 14.0 mm 27.0 mm PP Black

1219207

Price Range
£ 16.7115 - £ 16.3713

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black
Handwheel 375.0 mm Reamed Hole 26.0 mm 43.0 mm PP Black

1219223

Price Range
£ 105.1449 - £ 105.1449

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    375.0 mm
  • Hand Wheel Height
    87.0 mm
  • Hub Diameter
    81.0 mm
  • Overall Height
    87.0 mm
  • Colour
    Black
Handwheel 200.0 mm Bore Hole 18.0 mm 24.5 mm Aluminium

491279

Price Range
£ 130.1079 - £ 130.1079

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    45.0 mm
  • Handle Height
    96.0 mm
  • Hub Diameter
    42.0 mm
  • Overall Height
    141.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491297

Price Range
£ 18.6426 - £ 18.6426

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    28.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Control Hand Wheel 250.0 mm 17.0 mm Steel Natural

491286

Price Range
£ 254.2541 - £ 254.2541

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    48.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    48.0 mm
  • Colour
    Natural
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

491305

Price Range
£ 44.7708 - £ 44.7708

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    137.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

1219195

Price Range
£ 39.7022 - £ 39.7022

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491287

Price Range
£ 28.3437 - £ 28.3437

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Hub Diameter
    30.0 mm
  • Overall Height
    93.0 mm
Handwheel 160.0 mm Reamed Hole 14.0 mm 27.0 mm PP Black

1219205

Price Range
£ 45.0317 - £ 44.1245

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

1219215

Price Range
£ 75.9317 - £ 74.415

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

1219198

Price Range
£ 19.1919 - £ 18.8092

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

1219214

Price Range
£ 49.7517 - £ 48.7454

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

1219202

Price Range
£ 12.771 - £ 12.5159

Stock Levels
37 In stock
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

1219212

Price Range
£ 28.547 - £ 27.98

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black