10271162
491297
| Quantity | Unit price |
|---|---|
| 2 + | £ 18.6426 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hand Wheel Diameter | 100.0 mm |
|---|---|
| Hand Wheel Diameter | 3.937 in |
| Hand Wheel Height | 44.0 mm |
| Hand Wheel Height | 1.732 in |
| Hub Diameter | 1.102 in |
| Hub Diameter | 28.0 mm |
| Overall Height | 1.732 in |
| Overall Height | 44.0 mm |
| Colour | Black |
| Full Material | Polyamide |
| Hand Wheel Style | Without Handle |
| Hole Type | Bore Hole |
| Number of Spokes | 2 |
| Wheel Material | Nylon |
| Wheel Type | Solid |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue