10496039
1504156
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Steel |
| Hand Wheel Style | Without Handle |
| Hole Type | Bore Hole |
| Wheel Material | Steel |
| Wheel Type | Four-Spoke |
| Commodity Code | 8481900090 |
| Number of Spokes | 4 |
| Hand Wheel Diameter | 0.551 in |
| Hand Wheel Diameter | 14.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue