Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Series Code :SR5518
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Length | Cam Length | Material | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| 110200536E | £ 4.8192 - £ 7.5161 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
|
| £ 4.9344 - £ 7.6629 | 9 In stock |
|
|
1.772 in
45.0 mm
|
|
|
||
| 110200560E | £ 4.8192 - £ 7.5161 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
|
| 110200530E | £ 4.8193 - £ 7.5162 | 26 In stock |
|
|
1.772 in
45.0 mm
|
|
|
|
| £ 3.2613 - £ 3.6237 | Request the lead time here |
0.335 in
8.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 5.8207 - £ 9.0122 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| 110110234E | £ 4.7556 - £ 7.3977 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
|
| £ 5.2595 - £ 8.2913 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| £ 3.3975 - £ 3.775 | 99 In stock |
0.571 in
14.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 5.2564 - £ 8.2873 | 10 In stock |
|
|
1.772 in
45.0 mm
|
|
|
||
| £ 5.3412 - £ 8.3979 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| £ 5.64 - £ 8.7829 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| 110110538E | £ 3.6738 - £ 5.7148 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
|
| £ 5.2595 - £ 8.2913 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| 110120230E | £ 5.3412 - £ 8.3979 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
|
| £ 3.4373 - £ 3.8192 | 100 In stock |
0.965 in
24.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 5.7428 - £ 8.9332 | 12 In stock |
|
|
2.441 in
62.0 mm
|
|
|
||
| £ 4.8192 - £ 7.5161 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| £ 4.8193 - £ 7.5162 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| £ 7.0634 - £ 7.0634 | 4 In stock |
0.728 in
18.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue