Menu Search

Handle Turn Cam Latches - T Handle

In stock

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Series Code :SR5518

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Handle Length Cam Length Material Key Type View
£ 3.6639 - £ 4.071 101 In stock
26.5 mm
80.0 mm
45.0 mm
Zamak
No Cylinder Key
£ 20.9472 - £ 29.3261 20 In stock
45.0 mm
£ 5.2564 - £ 8.2873 80 In stock
45.0 mm
£ 5.3412 - £ 8.3979 22 In stock
45.0 mm
£ 7.0634 - £ 7.0634 90 In stock
26.5 mm
80.0 mm
45.0 mm
Zamak
No Cylinder Key
£ 5.8207 - £ 9.0122 Request the lead time here
45.0 mm
20062170 £ 4.7556 - £ 7.3977 Request the lead time here
45.0 mm
£ 5.2595 - £ 8.2913 25 In stock
45.0 mm
£ 20.9472 - £ 29.3261 9 In stock
45.0 mm
£ 5.2595 - £ 8.2913 56 In stock
45.0 mm
20121877 £ 5.3412 - £ 8.3979 31 In stock
45.0 mm
£ 5.64 - £ 8.7829 16 In stock
45.0 mm
20121860 £ 3.6738 - £ 5.7148 1 In stock
45.0 mm
£ 4.8193 - £ 7.5162 153 In stock
45.0 mm
£ 5.7428 - £ 8.9332 12 In stock
62.0 mm
£ 4.8192 - £ 7.5161 Request the lead time here
45.0 mm
£ 5.7428 - £ 8.9332 19 In stock
62.0 mm
  • of 2
T-Handle Latch 26.5 mm 80.0 mm Zamak

20062019

Price Range
£ 4.071 - £ 3.6639

Stock Levels
101 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm
  • Handle Length
    80.0 mm
  • Mounting Hole Length
    22.2 mm
T-Handle Latch Black

20062187

Price Range
£ 29.3261 - £ 20.9472

Stock Levels
20 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Natural

20062088

Price Range
£ 8.2873 - £ 5.2564

Stock Levels
80 In stock
Attributes
  • Commodity Code
    7907000090
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Natural

20062156

Price Range
£ 8.3979 - £ 5.3412

Stock Levels
22 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch 26.5 mm 80.0 mm Zamak Black

20062026

Price Range
£ 7.0634 - £ 7.0634

Stock Levels
90 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm
  • Handle Length
    80.0 mm
  • Mounting Hole Length
    22.2 mm
T-Handle Latch Natural

20062118

Price Range
£ 9.0122 - £ 5.8207

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Natural

20062170

Price Range
£ 7.3977 - £ 4.7556

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Natural

20062095

Price Range
£ 8.2913 - £ 5.2595

Stock Levels
25 In stock
Attributes
  • Commodity Code
    7907000090
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Natural

20062231

Price Range
£ 29.3261 - £ 20.9472

Stock Levels
9 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Natural

20062125

Price Range
£ 8.2913 - £ 5.2595

Stock Levels
56 In stock
Attributes
  • Commodity Code
    7907000090
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Black

20121877

Price Range
£ 8.3979 - £ 5.3412

Stock Levels
31 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Black

20121884

Price Range
£ 8.7829 - £ 5.64

Stock Levels
16 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Natural

20121860

Price Range
£ 5.7148 - £ 3.6738

Stock Levels
1 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Black

20052195

Price Range
£ 7.5162 - £ 4.8193

Stock Levels
153 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch

20048013

Price Range
£ 8.9332 - £ 5.7428

Stock Levels
12 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    62.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch Black

20052218

Price Range
£ 7.5161 - £ 4.8192

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301300000
  • Cam Length
    45.0 mm
  • Handle Type
    T-Handle Lock
T-Handle Latch

20048020

Price Range
£ 8.9332 - £ 5.7428

Stock Levels
19 In stock
Attributes
  • Commodity Code
    8301409000
  • Cam Length
    62.0 mm
  • Handle Type
    T-Handle Lock