| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 4.5297 |
| 5 + | £ 4.0767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 8301409000 |
|---|---|
| Cam Length | 1.772 in |
| Cam Length | 45.0 mm |
| Grip Range | 14.5 mm |
| Grip Range | 0.571 in |
| Handle Length | 80.0 mm |
| Handle Length | 3.15 in |
| Mounting Hole Length | 22.2 mm |
| Mounting Hole Length | 0.874 in |
| Mounting Hole Width | 20.2 mm |
| Mounting Hole Width | 0.795 in |
| Material | Zamak |
| Finish | Sơn tĩnh điện |
| Keying | Keyless |
| Latch Style | Cam Latch |
| Key Type | No Cylinder Key |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue