Quantity | Unit price |
---|---|
5 - 49 | £ 8.9671 |
50 + | £ 3.0578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Cam Material | Steel |
Handle Material | Zinc Alloy |
Housing Material | Zamak |
Latch Material | Die Cast Zinc Alloy |
Handle Type | Wing Knob, Key Operated Handle |
Grip Range | 16.0 mm |
Grip Range | 0.63 in |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Mounting Hole Width | 14.2 mm |
Mounting Hole Width | 0.559 in |
Cam Length | 29.0 mm |
Cam Length | 1.142 in |
Includes | Cam Sold Separately. Two keys supplied with each latch |
Key Type | Keyed To Differ |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue