Menu Search

Toggle Clamp Handle Grip 8.5 mm 15.5 mm

Replacement spindle cap
Essentra Part Number:

10390382

Manufacturer Part Number:

493814

110 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 1.3224
100 + £ 1.2955

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.5 mm
Overall Diameter 15.5 mm
Overall Height 12.0 mm
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us