Menu Search

Toggle Clamp Handle Grip 6.5 mm 12.5 mm

Replacement spindle cap
Essentra Part Number:

10390375

Manufacturer Part Number:

493813

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 1.1651
100 + £ 1.141

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 6.5 mm
Overall Diameter 12.5 mm
Overall Height 10.5 mm
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us