Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Height Under Flange | Mounting Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0741 - £ 0.0823 | Request the lead time here |
0.433 in
11.0 mm
|
0.028 in
0.7 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.028 in
0.70 mm
|
0.244 in
6.2 mm
|
||
| £ 0.0725 - £ 0.0806 | 952 In stock |
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.0778 - £ 0.0865 | Request the lead time here |
0.433 in
11.0 mm
|
0.028 in
0.7 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
0.028 in
0.70 mm
|
0.244 in
6.2 mm
|
||
| £ 0.0639 - £ 0.071 | 577 In stock |
0.433 in
11.0 mm
|
0.028 in
0.7 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.028 in
0.70 mm
|
0.244 in
6.2 mm
|
||
| 10313640 | £ 0.0644 - £ 0.0716 | 679 In stock |
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
0.256 in
6.5 mm
|
|
| 10313657 | £ 0.072 - £ 0.08 | Request the lead time here |
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.256 in
6.5 mm
|
|
| 10313626 | £ 0.0644 - £ 0.0716 | Request the lead time here |
0.433 in
11.0 mm
|
0.031 in
0.8 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.028 in
0.70 mm
|
0.244 in
6.2 mm