Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|
| SPGSE-2 | £ 2.849 - £ 2.849 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
| NGSE-2 | £ 4.2239 - £ 4.2239 | Request the lead time here |
|
0.173 in
4.4 mm
|
|
| £ 3.3309 - £ 3.3309 | Request the lead time here |
|
0.094 in
2.4 mm
|
||
| £ 6.1658 - £ 6.1658 | 180 In stock |
|
0.24 in
6.1 mm
|
||
| £ 3.0616 - £ 3.0616 | Request the lead time here |
|
0.252 in
6.4 mm
|
||
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.189 in
4.8 mm
|
||
| £ 4.2239 - £ 4.2239 | Request the lead time here |
|
0.173 in
4.4 mm
|
||
| SNGSE-2 | £ 4.479 - £ 4.479 | Request the lead time here |
|
0.173 in
4.4 mm
|
|
| £ 45.0175 - £ 45.0175 | 12 In stock |
|
0.087 in
2.2 mm
|
||
| 49091 | £ 56.0026 - £ 56.0026 | Request the lead time here |
|
0.327 in
8.30 mm
|
|
| £ 39.8581 - £ 39.8581 | Request the lead time here |
|
0.22 in
5.60 mm
|
||
| MCCG-4N | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.228 in
5.8 mm
|
|
| MCG-3N | £ 1,076.0274 - £ 1,076.0274 | Request the lead time here |
|
0.142 in
3.6 mm
|
|
| £ 2.5939 - £ 2.5939 | Request the lead time here |
|
0.197 in
5.0 mm
|
||
| £ 2.8206 - £ 2.8206 | Request the lead time here |
|
0.1 in
2.53 mm
|
||
| £ 3.3026 - £ 3.3026 | Request the lead time here |
|
0.252 in
6.4 mm
|
||
| £ 122.7068 - £ 122.7068 | Request the lead time here |
|
|
||
| £ 94.4716 - £ 94.4716 | Request the lead time here |
|
|
||
| £ 146.9874 - £ 146.9874 | Request the lead time here |
|
|
||
| CH15X50-48 | £ 239.7015 - £ 239.7015 | Request the lead time here |
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue