Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 10160558 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.043 in
1.1 mm
|
Black
|
0.055 in
1.4 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
|
| £ 1,076.0274 - £ 1,076.0274 | 17 In stock |
0.114 in
2.9 mm
|
Black
|
0.13 in
3.3 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
||
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| 10160596 | £ 1,076.0274 - £ 1,076.0274 | 2 In stock |
0.028 in
0.7 mm
|
Black
|
0.043 in
1.1 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
|
| £ 6.4493 - £ 6.4493 | 180 In stock |
0.016 in
0.4 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| £ 3.8695 - £ 3.8695 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.189 in
4.8 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| 10026540 | £ 4.479 - £ 4.479 | 420 In stock |
0.035 in
0.9 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
|
| £ 89.5532 - £ 89.5532 | 264 In stock |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| 10172117 | £ 93.1818 - £ 93.1818 | 28 In stock |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
|
| £ 5.7972 - £ 5.7972 | 1020 In stock |
0.165 in
4.2 mm
|
Natural
|
0.165 in
4.2 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| £ 117.9159 - £ 117.9159 | 32 In stock |
0.102 in
2.6 mm
|
Natural
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 126.8032 - £ 126.8032 | Request the lead time here |
0.102 in
2.6 mm
|
Black
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 2.5939 - £ 2.5939 | Request the lead time here |
0.024 in
0.6 mm
|
Natural
|
0.031 in
0.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 2.8206 - £ 2.8206 | 210 In stock |
0.02 in
0.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.126 in
3.2 mm
|
||
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.114 in
2.9 mm
|
Black
|
0.13 in
3.3 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| £ 1,024.7874 - £ 1,024.7874 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
||
| 10160619 | £ 1,076.0274 - £ 1,076.0274 | Request the lead time here |
0.067 in
1.7 mm
|
Black
|
0.091 in
2.3 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
|
| 10268339 | £ 60.9352 - £ 60.9352 | 2 In stock |
0.016 in
0.4 mm
|
Natural
|
0.079 in
2.0 mm
|
Polythene
|
0.24 in
6.1 mm
|
|
| £ 102.5226 - £ 102.5226 | 186 In stock |
0.071 in
1.8 mm
|
Natural
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| 10165980 | £ 317.6743 - £ 317.6743 | 2 In stock |
0.06 in
1.52 mm
|
Black
|
0.093 in
2.36 mm
|
Thermoplastic Elastomer
|
0.5 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue