Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4833 - £ 0.4833 | 10100 In stock |
0.051 in
1.3 mm
|
Natural
|
0.087 in
2.2 mm
|
Polyamide
|
0.154 in
3.9 mm
|
||
| £ 87.668 - £ 87.668 | 3 In stock |
0.071 in
1.8 mm
|
Natural
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 103.6141 - £ 103.6141 | Request the lead time here |
0.071 in
1.8 mm
|
Black
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 126.0945 - £ 126.0945 | Request the lead time here |
0.102 in
2.6 mm
|
Black
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 461.1607 - £ 461.1607 | 44 In stock |
0.102 in
2.6 mm
|
Natural
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| 10165980 | £ 317.6743 - £ 317.6743 | 2 In stock |
0.06 in
1.52 mm
|
Black
|
0.093 in
2.36 mm
|
Thermoplastic Elastomer
|
0.5 in
12.7 mm
|
|
| £ 227.5258 - £ 227.5258 | 4 In stock |
0.02 in
0.5 mm
|
White
|
0.142 in
3.6 mm
|
Polystyrene
|
0.563 in
14.3 mm
|
||
| £ 6.4493 - £ 6.4493 | 180 In stock |
0.016 in
0.4 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| £ 3.8695 - £ 3.8695 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.189 in
4.8 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| 10160572 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.067 in
1.7 mm
|
Black
|
0.091 in
2.3 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
|
| 10026540 | £ 4.479 - £ 4.479 | 420 In stock |
0.035 in
0.9 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
|
| £ 2.849 - £ 2.849 | 840 In stock |
0.059 in
1.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| 10163337 | £ 103.1038 - £ 103.1038 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
|
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.114 in
2.9 mm
|
Black
|
0.13 in
3.3 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| 10160602 | £ 1,076.0274 - £ 1,076.0274 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
|
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| £ 1,049.7829 - £ 1,049.7829 | Request the lead time here |
0.043 in
1.1 mm
|
Black
|
0.055 in
1.4 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
||
| 10160633 | £ 1,138.7086 - £ 1,138.7086 | 6 In stock |
0.028 in
0.7 mm
|
Black
|
0.043 in
1.1 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
|
| 10268339 | £ 60.9352 - £ 60.9352 | 2 In stock |
0.016 in
0.4 mm
|
Natural
|
0.079 in
2.0 mm
|
Polythene
|
0.24 in
6.1 mm
|
|
| 10268278 | £ 38.1713 - £ 38.1713 | Request the lead time here |
0.016 in
0.4 mm
|
Natural
|
0.079 in
2.0 mm
|
Polythene
|
0.157 in
4.0 mm