Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| £ 102.5226 - £ 102.5226 | 187 In stock |
0.071 in
1.8 mm
|
Natural
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 117.9159 - £ 117.9159 | 32 In stock |
0.102 in
2.6 mm
|
Natural
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 126.8032 - £ 126.8032 | Request the lead time here |
0.102 in
2.6 mm
|
Black
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 89.5532 - £ 89.5532 | 264 In stock |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| 10172117 | £ 93.1818 - £ 93.1818 | 28 In stock |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
|
| 10160572 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.067 in
1.7 mm
|
Black
|
0.091 in
2.3 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
|
| 10160602 | £ 1,076.0274 - £ 1,076.0274 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
|
| £ 2.5939 - £ 2.5939 | 210 In stock |
0.024 in
0.6 mm
|
Natural
|
0.031 in
0.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 2.8206 - £ 2.8206 | 210 In stock |
0.02 in
0.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.126 in
3.2 mm
|
||
| £ 3.3026 - £ 3.3026 | 510 In stock |
0.106 in
2.7 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 122.7068 - £ 122.7068 | Request the lead time here |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| £ 1,170.2723 - £ 1,170.2723 | 13 In stock |
0.114 in
2.9 mm
|
Black
|
0.13 in
3.3 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| £ 6.1941 - £ 6.1941 | 1140 In stock |
0.189 in
4.8 mm
|
Natural
|
0.189 in
4.8 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| £ 5.613 - £ 5.613 | 300 In stock |
0.106 in
2.7 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| £ 2.5939 - £ 2.5939 | Request the lead time here |
0.059 in
1.5 mm
|
Natural
|
0.059 in
1.5 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 2.2962 - £ 2.2962 | 930 In stock |
0.035 in
0.9 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| 10026649 | £ 3.6711 - £ 3.6711 | 90 In stock |
0.165 in
4.2 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
|
| £ 1,024.7874 - £ 1,024.7874 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
||
| £ 5.7972 - £ 5.7972 | 1020 In stock |
0.165 in
4.2 mm
|
Natural
|
0.165 in
4.2 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue