Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
0.13 in
3.3 mm
|
0.228 in
5.8 mm
|
||
| MCG-1N | £ 1,076.0274 - £ 1,076.0274 | Request the lead time here |
|
0.142 in
3.6 mm
|
|
| MCCG-2N | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
| £ 6.4493 - £ 6.4493 | Request the lead time here |
|
0.315 in
8.0 mm
|
||
| £ 3.0616 - £ 3.0616 | Request the lead time here |
|
0.252 in
6.4 mm
|
||
| £ 3.8695 - £ 3.8695 | Request the lead time here |
|
0.283 in
7.2 mm
|
||
| SPGSE-2 | £ 2.849 - £ 2.849 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
| £ 5.613 - £ 5.613 | Request the lead time here |
|
0.252 in
6.4 mm
|
||
| £ 2.5939 - £ 2.5939 | Request the lead time here |
|
0.173 in
4.4 mm
|
||
| £ 2.2962 - £ 2.2962 | Request the lead time here |
|
0.126 in
3.2 mm
|
||
| £ 89.5532 - £ 89.5532 | Request the lead time here |
|
|
||
| £ 4.3231 - £ 4.3231 | Request the lead time here |
|
0.283 in
7.2 mm
|
||
| PGSG-6 | £ 103.1038 - £ 103.1038 | Request the lead time here |
|
|
|
| SNGSE-2 | £ 4.479 - £ 4.479 | Request the lead time here |
|
0.173 in
4.4 mm
|
|
| £ 6.1658 - £ 6.1658 | 90 In stock |
|
0.24 in
6.1 mm
|
||
| £ 6.1941 - £ 6.1941 | Request the lead time here |
|
0.315 in
8.0 mm
|
||
| MCGF-1N | £ 1,138.7086 - £ 1,138.7086 | Request the lead time here |
0.043 in
1.1 mm
|
0.13 in
3.3 mm
|
|
| £ 2.849 - £ 2.849 | Request the lead time here |
|
0.173 in
4.4 mm
|
||
| £ 5.7972 - £ 5.7972 | Request the lead time here |
|
0.24 in
6.1 mm
|
||
| £ 3.3309 - £ 3.3309 | Request the lead time here |
|
0.094 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue