Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Panel Thickness Overall Width View
MCCG-2N £ 1,170.2723 - £ 1,170.2723 Request the lead time here
4.8 mm
MCG-1N £ 1,076.0274 - £ 1,076.0274 Request the lead time here
3.6 mm
£ 0.8377 - £ 0.8377 Request the lead time here
8.3 mm
£ 505.1293 - £ 505.1293 Request the lead time here
£ 1,170.2723 - £ 1,170.2723 Request the lead time here
4.8 mm
£ 1,049.7829 - £ 1,049.7829 Request the lead time here
3.6 mm
£ 45.0175 - £ 45.0175 13 In stock
2.2 mm
49091 £ 56.0026 - £ 56.0026 Request the lead time here
8.30 mm
£ 1,024.7874 - £ 1,024.7874 Request the lead time here
1.7 mm
3.3 mm
MCGF-2N £ 1,024.7874 - £ 1,024.7874 Request the lead time here
1.4 mm
3.3 mm
MCG-4N £ 1,076.0274 - £ 1,076.0274 Request the lead time here
4.6 mm
£ 1,076.0274 - £ 1,076.0274 Request the lead time here
4.6 mm
49089 £ 39.7022 - £ 39.7022 Request the lead time here
4.50 mm
£ 39.8581 - £ 39.8581 Request the lead time here
5.60 mm
£ 4.2239 - £ 4.2239 Request the lead time here
4.4 mm
£ 2.5939 - £ 2.5939 Request the lead time here
5.0 mm
£ 2.8206 - £ 2.8206 Request the lead time here
2.53 mm
£ 196.7817 - £ 196.7817 5 In stock
£ 389.1978 - £ 389.1978 Request the lead time here
£ 3.3026 - £ 3.3026 Request the lead time here
6.4 mm
  • of 5
Grommet Strip 5.8 mm Stainless Steel Black

MCCG-2N

Price Range
£ 1,170.2723 - £ 1,170.2723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Width
    4.8 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 5.0 mm Stainless Steel Black

MCG-1N

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 5.9 mm Nylon 6/6 Natural

MGS-4-01

Price Range
£ 0.8377 - £ 0.8377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.1 mm
  • Inside Width
    5.0 mm
  • Overall Length
    320.5 mm
  • Overall Width
    8.3 mm
Grommet Strip 15.9 mm MDS Filled Nylon 6/6/6 Grey

DSC-3-48

Price Range
£ 505.1293 - £ 505.1293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inside Width
    6.4 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
  • Roll Length
    1.2 m
Grommet Strip 5.8 mm Stainless Steel Black

MCCG-3N

Price Range
£ 1,170.2723 - £ 1,170.2723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Width
    4.8 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 5.0 mm Stainless Steel Black

MCG-2N

Price Range
£ 1,049.7829 - £ 1,049.7829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 2.4 mm PE Natural

49087

Price Range
£ 45.0175 - £ 45.0175

Stock Levels
13 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    1.8 mm
  • Inside Width
    0.9 mm
  • Overall Length
    2.2 mm
Grommet Strip 5.8 mm PE Natural

49091

Price Range
£ 56.0026 - £ 56.0026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    4.0 mm
  • Inside Width
    5.0 mm
  • Overall Length
    8.3 mm
Grommet Strip 1.4 mm 1.7 mm 5.0 mm Stainless Steel Black

MCGF-3N

Price Range
£ 1,024.7874 - £ 1,024.7874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Channel Height
    4.5 mm
  • Overall Width
    3.3 mm
  • Full Material
    Stainless Steel
Grommet Strip 1.1 mm 1.4 mm 5.0 mm Stainless Steel Black

MCGF-2N

Price Range
£ 1,024.7874 - £ 1,024.7874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.5 mm
  • Overall Width
    3.3 mm
Grommet Strip 5.0 mm Stainless Steel Black

MCG-4N

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    4.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 5.0 mm Stainless Steel Black

MCG-6N

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    4.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 4.0 mm PE Natural

49089

Price Range
£ 39.7022 - £ 39.7022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
  • Overall Length
    4.5 mm
Grommet Strip 4.0 mm PE Natural

49090

Price Range
£ 39.8581 - £ 39.8581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Inside Width
    3.3 mm
  • Overall Length
    5.6 mm
Grommet Strip 4.4 mm Nylon 6/6 Natural

NGSE-2.5

Price Range
£ 4.2239 - £ 4.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.4 mm PE Natural

PGSE-2

Price Range
£ 2.5939 - £ 2.5939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    5.0 mm
  • Overall Width
    5.0 mm
Grommet Strip 3.2 mm PE Natural

SPGSE-1

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.4 mm
  • Overall Length
    2.53 mm
  • Overall Width
    2.53 mm
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm Nylon 6

SNGSG-2.5

Price Range
£ 196.7817 - £ 196.7817

Stock Levels
5 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Adhesive Grommet Strip 2.7 mm 4.2 mm 4.8 mm Nylon 6

NGSG-3

Price Range
£ 389.1978 - £ 389.1978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 4.8 mm PE Natural

SPGSE-3

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    6.4 mm
  • Overall Width
    6.4 mm