Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.7972 - £ 5.7972 | 1020 In stock |
0.165 in
4.2 mm
|
Natural
|
0.165 in
4.2 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| £ 4.479 - £ 4.479 | 150 In stock |
0.059 in
1.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| £ 2.5939 - £ 2.5939 | Request the lead time here |
0.024 in
0.6 mm
|
Natural
|
0.031 in
0.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 2.8206 - £ 2.8206 | 210 In stock |
0.02 in
0.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.126 in
3.2 mm
|
||
| £ 3.3026 - £ 3.3026 | 780 In stock |
0.106 in
2.7 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 122.7068 - £ 122.7068 | Request the lead time here |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| £ 2.5939 - £ 2.5939 | Request the lead time here |
0.059 in
1.5 mm
|
Natural
|
0.059 in
1.5 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 2.2962 - £ 2.2962 | 840 In stock |
0.035 in
0.9 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| 10026649 | £ 3.6711 - £ 3.6711 | 90 In stock |
0.165 in
4.2 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
|
| £ 198.9929 - £ 198.9929 | 82 In stock |
0.035 in
0.9 mm
|
Natural
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| £ 277.3909 - £ 277.3909 | Request the lead time here |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| £ 1.9277 - £ 1.9702 | 399 In stock |
0.382 in
9.7 mm
|
Natural
|
0.512 in
13.0 mm
|
Polyamide
|
0.256 in
6.5 mm
|
||
| £ 220.6796 - £ 220.6796 | Request the lead time here |
0.071 in
1.8 mm
|
Black
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| £ 215.0382 - £ 215.0382 | Request the lead time here |
0.071 in
1.8 mm
|
Natural
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| £ 287.0294 - £ 287.0294 | Request the lead time here |
0.106 in
2.7 mm
|
Natural
|
0.165 in
4.2 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| 10005330 | £ 423.9673 - £ 423.9673 | 2 In stock |
0.031 in
0.8 mm
|
Grey
|
0.189 in
4.8 mm
|
Polyamide 6
|
0.5 in
12.7 mm
|
|
| £ 0.54 - £ 0.54 | 800 In stock |
0.087 in
2.2 mm
|
Natural
|
0.13 in
3.3 mm
|
Polyamide
|
0.154 in
3.9 mm
|
||
| £ 110.4177 - £ 110.4177 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.071 in
1.8 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| £ 3.8695 - £ 3.8695 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.189 in
4.8 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| 10160640 | £ 1,024.7874 - £ 1,024.7874 | 5 In stock |
0.043 in
1.1 mm
|
Black
|
0.055 in
1.4 mm
|
Stainless Steel
|
0.197 in
5.0 mm