Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|
| £ 2.849 - £ 2.849 | 1050 In stock |
|
0.173 in
4.4 mm
|
||
| £ 6.4493 - £ 6.4493 | 210 In stock |
|
0.315 in
8.0 mm
|
||
| £ 3.8695 - £ 3.8695 | Request the lead time here |
|
0.283 in
7.2 mm
|
||
| 10163337 | £ 103.1038 - £ 103.1038 | Request the lead time here |
|
|
|
| 10026540 | £ 4.479 - £ 4.479 | 480 In stock |
|
0.173 in
4.4 mm
|
|
| £ 122.7068 - £ 122.7068 | Request the lead time here |
|
|
||
| £ 461.1607 - £ 461.1607 | 44 In stock |
|
|
||
| £ 0.4833 - £ 0.4833 | 11400 In stock |
|
0.173 in
4.4 mm
|
||
| £ 1.0786 - £ 1.0786 | Request the lead time here |
|
0.445 in
11.3 mm
|
||
| £ 505.1293 - £ 505.1293 | 55 In stock |
|
|
||
| £ 227.5258 - £ 227.5258 | 4 In stock |
|
|
||
| £ 87.668 - £ 87.668 | 3 In stock |
|
|
||
| £ 103.6141 - £ 103.6141 | Request the lead time here |
|
|
||
| £ 126.0945 - £ 126.0945 | Request the lead time here |
|
|
||
| 10165980 | £ 317.6743 - £ 317.6743 | 2 In stock |
|
0.293 in
7.44 mm
|
|
| £ 94.4716 - £ 94.4716 | Request the lead time here |
|
|
||
| £ 0.8377 - £ 0.8377 | Request the lead time here |
|
0.327 in
8.3 mm
|
||
| 10160558 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
| 10160596 | £ 1,076.0274 - £ 1,076.0274 | 2 In stock |
|
0.142 in
3.6 mm
|
|
| £ 1,076.0274 - £ 1,076.0274 | 17 In stock |
|
0.181 in
4.6 mm