Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Minimum Panel Thickness Colour Maximum Panel Thickness Full Material Overall Height View
£ 2.849 - £ 2.849 960 In stock
1.5 mm
Natural
2.0 mm
Low Density Polyethylene
4.4 mm
£ 6.4493 - £ 6.4493 210 In stock
0.4 mm
Natural
2.0 mm
Polyamide 6
4.8 mm
£ 3.8695 - £ 3.8695 Request the lead time here
4.8 mm
Natural
4.8 mm
Low Density Polyethylene
4.8 mm
10163337 £ 103.1038 - £ 103.1038 Request the lead time here
0.9 mm
Natural
1.8 mm
Low Density Polyethylene
4.1 mm
10026540 £ 4.479 - £ 4.479 480 In stock
0.9 mm
Natural
2.0 mm
Polyamide 6
4.4 mm
£ 122.7068 - £ 122.7068 Request the lead time here
0.9 mm
Black
1.8 mm
Low Density Polyethylene
4.1 mm
£ 461.1607 - £ 461.1607 44 In stock
2.6 mm
Natural
4.2 mm
Low Density Polyethylene
4.8 mm
£ 0.4833 - £ 0.4833 11400 In stock
1.3 mm
Natural
2.2 mm
Polyamide
3.9 mm
£ 1.0786 - £ 1.0786 Request the lead time here
6.5 mm
Natural
8.1 mm
Polyamide
6.5 mm
£ 505.1293 - £ 505.1293 55 In stock
1.1 mm
Grey
6.4 mm
Polyamide 66.6
15.9 mm
£ 227.5258 - £ 227.5258 4 In stock
0.5 mm
White
3.6 mm
Polystyrene
14.3 mm
£ 87.668 - £ 87.668 3 In stock
1.8 mm
Natural
2.7 mm
Low Density Polyethylene
4.4 mm
£ 103.6141 - £ 103.6141 Request the lead time here
1.8 mm
Black
2.7 mm
Low Density Polyethylene
4.4 mm
£ 126.0945 - £ 126.0945 Request the lead time here
2.6 mm
Black
4.2 mm
Low Density Polyethylene
4.8 mm
10165980 £ 317.6743 - £ 317.6743 2 In stock
1.52 mm
Black
2.36 mm
Thermoplastic Elastomer
12.7 mm
£ 94.4716 - £ 94.4716 Request the lead time here
2.6 mm
Natural
4.2 mm
Low Density Polyethylene
4.8 mm
£ 0.8377 - £ 0.8377 Request the lead time here
3.3 mm
Natural
4.9 mm
Polyamide
5.9 mm
10160558 £ 1,170.2723 - £ 1,170.2723 Request the lead time here
1.1 mm
Black
1.4 mm
Stainless Steel
5.8 mm
10160596 £ 1,076.0274 - £ 1,076.0274 2 In stock
0.7 mm
Black
1.1 mm
Stainless Steel
5.0 mm
£ 1,076.0274 - £ 1,076.0274 17 In stock
2.9 mm
Black
3.3 mm
Stainless Steel
5.0 mm
  • of 5
Grommet Strip 4.4 mm PE Natural

10026625

Price Range
£ 2.849 - £ 2.849

Stock Levels
960 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.8 mm Nylon 6/6 Natural

10026588

Price Range
£ 6.4493 - £ 6.4493

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    8.0 mm
Grommet Strip 4.8 mm PE Natural

10021729

Price Range
£ 3.8695 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    7.2 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

10163337

Price Range
£ 103.1038 - £ 103.1038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Overall Height
    4.1 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 4.4 mm Nylon 6/6 Natural

10026540

Price Range
£ 4.479 - £ 4.479

Stock Levels
480 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.4 mm
  • Overall Width
    4.4 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

10163344

Price Range
£ 122.7068 - £ 122.7068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Overall Height
    4.1 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172162

Price Range
£ 461.1607 - £ 461.1607

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.9 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 3.9 mm Nylon 6/6 Natural

10160671

Price Range
£ 0.4833 - £ 0.4833

Stock Levels
11400 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
  • Overall Height
    3.9 mm
  • Overall Width
    4.4 mm
Grommet Strip 6.5 mm Nylon 6/6 Natural

10160718

Price Range
£ 1.0786 - £ 1.0786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.6 mm
  • Inside Width
    8.1 mm
  • Overall Height
    6.5 mm
  • Overall Width
    11.3 mm
Grommet Strip 1.1 mm 6.4 mm 1.2 m Polyamide 66.6 Grey

10153857

Price Range
£ 505.1293 - £ 505.1293

Stock Levels
55 In stock
Attributes
  • Colour
    Grey
  • Inside Width
    6.4 mm
  • Overall Height
    15.9 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 14.3 mm PS White

10152751

Price Range
£ 227.5258 - £ 227.5258

Stock Levels
4 In stock
Attributes
  • Colour
    White
  • Type
    2
  • Inside Width
    3.6 mm
  • Overall Height
    14.3 mm
  • Full Material
    Polystyrene
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10163283

Price Range
£ 87.668 - £ 87.668

Stock Levels
3 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Overall Height
    4.4 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10172100

Price Range
£ 103.6141 - £ 103.6141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Overall Height
    4.4 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10163320

Price Range
£ 126.0945 - £ 126.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 12.7 mm TPE Black

10165980

Price Range
£ 317.6743 - £ 317.6743

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Height
    12.7 mm
  • Overall Width
    7.44 mm
  • Full Material
    Thermoplastic Elastomer
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172124

Price Range
£ 94.4716 - £ 94.4716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 5.9 mm Nylon 6/6 Natural

10160695

Price Range
£ 0.8377 - £ 0.8377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.1 mm
  • Inside Width
    5.0 mm
  • Overall Height
    5.9 mm
  • Overall Width
    8.3 mm
Grommet Strip 5.8 mm Stainless Steel Black

10160558

Price Range
£ 1,170.2723 - £ 1,170.2723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Height
    5.8 mm
  • Overall Width
    4.8 mm
  • Full Material
    Stainless Steel
Grommet Strip 5.0 mm Stainless Steel Black

10160596

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Height
    5.0 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
Grommet Strip 5.0 mm Stainless Steel Black

10160626

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Height
    5.0 mm
  • Overall Width
    4.6 mm
  • Full Material
    Stainless Steel