Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Minimum Panel Thickness Colour Maximum Panel Thickness Full Material Overall Height View
£ 1,170.2723 - £ 1,170.2723 Request the lead time here
1.4 mm
Black
1.7 mm
Stainless Steel
5.8 mm
£ 102.5226 - £ 102.5226 187 In stock
1.8 mm
Natural
2.7 mm
Low Density Polyethylene
4.4 mm
£ 117.9159 - £ 117.9159 32 In stock
2.6 mm
Natural
4.2 mm
Low Density Polyethylene
4.8 mm
£ 126.8032 - £ 126.8032 Request the lead time here
2.6 mm
Black
4.2 mm
Low Density Polyethylene
4.8 mm
£ 89.5532 - £ 89.5532 264 In stock
0.9 mm
Black
1.8 mm
Low Density Polyethylene
4.4 mm
10172117 £ 93.1818 - £ 93.1818 28 In stock
0.9 mm
Black
1.8 mm
Low Density Polyethylene
4.4 mm
10160572 £ 1,170.2723 - £ 1,170.2723 Request the lead time here
1.7 mm
Black
2.3 mm
Stainless Steel
5.8 mm
10160602 £ 1,076.0274 - £ 1,076.0274 Request the lead time here
1.4 mm
Black
1.7 mm
Stainless Steel
5.0 mm
£ 2.5939 - £ 2.5939 210 In stock
0.6 mm
Natural
0.8 mm
Low Density Polyethylene
4.4 mm
£ 2.8206 - £ 2.8206 210 In stock
0.5 mm
Natural
2.0 mm
Low Density Polyethylene
3.2 mm
£ 3.3026 - £ 3.3026 510 In stock
2.7 mm
Natural
2.0 mm
Low Density Polyethylene
4.8 mm
£ 122.7068 - £ 122.7068 Request the lead time here
0.9 mm
Black
1.8 mm
Low Density Polyethylene
4.1 mm
£ 1,170.2723 - £ 1,170.2723 Request the lead time here
2.9 mm
Black
3.3 mm
Stainless Steel
5.8 mm
£ 6.1941 - £ 6.1941 1140 In stock
4.8 mm
Natural
4.8 mm
Polyamide 6
4.8 mm
£ 5.613 - £ 5.613 300 In stock
2.7 mm
Natural
2.0 mm
Polyamide 6
4.8 mm
£ 2.5939 - £ 2.5939 Request the lead time here
1.5 mm
Natural
1.5 mm
Low Density Polyethylene
4.4 mm
£ 2.2962 - £ 2.2962 840 In stock
0.9 mm
Natural
2.0 mm
Low Density Polyethylene
4.4 mm
10026649 £ 3.6711 - £ 3.6711 90 In stock
4.2 mm
Natural
2.0 mm
Low Density Polyethylene
4.8 mm
£ 1,024.7874 - £ 1,024.7874 Request the lead time here
1.4 mm
Black
1.7 mm
Stainless Steel
5.0 mm
£ 5.7972 - £ 5.7972 1020 In stock
4.2 mm
Natural
4.2 mm
Polyamide 6
4.8 mm
  • of 5
Grommet Strip 5.8 mm Stainless Steel Black

10160565

Price Range
£ 1,170.2723 - £ 1,170.2723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Height
    5.8 mm
  • Overall Width
    4.8 mm
  • Full Material
    Stainless Steel
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10172094

Price Range
£ 102.5226 - £ 102.5226

Stock Levels
187 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Overall Height
    4.4 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10163313

Price Range
£ 117.9159 - £ 117.9159

Stock Levels
32 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172131

Price Range
£ 126.8032 - £ 126.8032

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

10163306

Price Range
£ 89.5532 - £ 89.5532

Stock Levels
264 In stock
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Overall Height
    4.4 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

10172117

Price Range
£ 93.1818 - £ 93.1818

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Overall Height
    4.4 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 5.8 mm Stainless Steel Black

10160572

Price Range
£ 1,170.2723 - £ 1,170.2723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Height
    5.8 mm
  • Overall Width
    5.8 mm
  • Full Material
    Stainless Steel
Grommet Strip 5.0 mm Stainless Steel Black

10160602

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Height
    5.0 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
Grommet Strip 4.4 mm PE Natural

10021699

Price Range
£ 2.5939 - £ 2.5939

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Height
    4.4 mm
  • Overall Width
    5.0 mm
Grommet Strip 3.2 mm PE Natural

10026595

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.4 mm
  • Overall Height
    3.2 mm
  • Overall Width
    2.53 mm
Grommet Strip 4.8 mm PE Natural

10026632

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
510 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    6.4 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

10163344

Price Range
£ 122.7068 - £ 122.7068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Overall Height
    4.1 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 2.9 mm 3.3 mm 5.8 mm Stainless Steel Black

10160589

Price Range
£ 1,170.2723 - £ 1,170.2723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Channel Height
    4.5 mm
  • Overall Height
    5.8 mm
  • Overall Width
    5.8 mm
Grommet Strip 4.8 mm Nylon 6/6 Natural

10019702

Price Range
£ 6.1941 - £ 6.1941

Stock Levels
1140 In stock
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    8.0 mm
Grommet Strip 4.8 mm Nylon 6/6 Natural

10026564

Price Range
£ 5.613 - £ 5.613

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    6.4 mm
Grommet Strip 4.4 mm PE Natural

10021705

Price Range
£ 2.5939 - £ 2.5939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Height
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.4 mm PE Natural

10026601

Price Range
£ 2.2962 - £ 2.2962

Stock Levels
840 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.4 mm
  • Overall Width
    3.2 mm
Grommet Strip 4.8 mm PE Natural

10026649

Price Range
£ 3.6711 - £ 3.6711

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    7.2 mm
Grommet Strip 1.4 mm 1.7 mm 5.0 mm Stainless Steel Black

10160657

Price Range
£ 1,024.7874 - £ 1,024.7874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Channel Height
    4.5 mm
  • Overall Height
    5.0 mm
  • Overall Width
    3.3 mm
Grommet Strip 4.8 mm Nylon 6/6 Natural

10019696

Price Range
£ 5.7972 - £ 5.7972

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    6.1 mm