Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|
| £ 220.6796 - £ 220.6796 | 1 In stock |
|
|
||
| £ 215.0382 - £ 215.0382 | Request the lead time here |
|
|
||
| £ 436.3698 - £ 436.3698 | Request the lead time here |
|
0.324 in
8.23 mm
|
||
| £ 192.5578 - £ 192.5578 | 13 In stock |
|
|
||
| £ 110.4177 - £ 110.4177 | 5 In stock |
|
|
||
| £ 1.0786 - £ 1.0786 | 36 In stock |
|
0.445 in
11.3 mm
|
||
| £ 0.917 - £ 0.917 | 98 In stock |
|
0.386 in
9.8 mm
|
||
| £ 0.5371 - £ 0.5371 | Request the lead time here |
|
0.15 in
3.8 mm
|
||
| 10160558 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
| 10160572 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.228 in
5.8 mm
|
|
| £ 45.0175 - £ 45.0175 | 13 In stock |
|
0.087 in
2.2 mm
|
||
| 10268308 | £ 56.0026 - £ 56.0026 | Request the lead time here |
|
0.327 in
8.30 mm
|
|
| £ 1,024.7874 - £ 1,024.7874 | Request the lead time here |
0.067 in
1.7 mm
|
0.13 in
3.3 mm
|
||
| 10160596 | £ 1,076.0274 - £ 1,076.0274 | 2 In stock |
|
0.142 in
3.6 mm
|
|
| 10160619 | £ 1,076.0274 - £ 1,076.0274 | Request the lead time here |
|
0.181 in
4.6 mm
|
|
| £ 1,076.0274 - £ 1,076.0274 | 17 In stock |
|
0.181 in
4.6 mm
|
||
| £ 1.9277 - £ 1.9702 | 149 In stock |
|
0.642 in
16.3 mm
|
||
| 10152744 | £ 239.7015 - £ 239.7015 | Request the lead time here |
|
|
|
| £ 114.5708 - £ 114.5708 | 191 In stock |
|
|
||
| £ 0.4833 - £ 0.4833 | 5401 In stock |
|
0.173 in
4.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue