Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Panel Thickness Overall Width View
MCGF-1N £ 1,138.7086 - £ 1,138.7086 Request the lead time here
1.1 mm
3.3 mm
MCGF-2N £ 1,024.7874 - £ 1,024.7874 Request the lead time here
1.4 mm
3.3 mm
SNGSE-2 £ 4.479 - £ 4.479 Request the lead time here
4.4 mm
£ 6.4493 - £ 6.4493 Request the lead time here
8.0 mm
£ 3.8695 - £ 3.8695 Request the lead time here
7.2 mm
£ 89.5532 - £ 89.5532 Request the lead time here
SPGSG-2B £ 93.1818 - £ 93.1818 Request the lead time here
£ 87.6822 - £ 87.6822 Request the lead time here
PGSG-6 £ 103.1038 - £ 103.1038 Request the lead time here
MCG-3N £ 1,076.0274 - £ 1,076.0274 Request the lead time here
3.6 mm
SPGSE-2 £ 2.849 - £ 2.849 Request the lead time here
5.0 mm
£ 4.3231 - £ 4.3231 Request the lead time here
7.2 mm
£ 389.1978 - £ 389.1978 Request the lead time here
£ 1,049.7829 - £ 1,049.7829 Request the lead time here
3.6 mm
49088 £ 38.1713 - £ 38.1713 Request the lead time here
3.8 mm
£ 0.8377 - £ 0.8377 Request the lead time here
8.3 mm
£ 436.3698 - £ 436.3698 Request the lead time here
8.23 mm
£ 192.5578 - £ 192.5578 Request the lead time here
£ 0.917 - £ 0.917 Request the lead time here
9.8 mm
£ 0.5371 - £ 0.5371 Request the lead time here
3.8 mm
  • of 5
Grommet Strip 0.7 mm 1.1 mm 5.0 mm Stainless Steel Black

MCGF-1N

Price Range
£ 1,138.7086 - £ 1,138.7086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Channel Height
    4.5 mm
  • Overall Width
    3.3 mm
  • Full Material
    Stainless Steel
Grommet Strip 1.1 mm 1.4 mm 5.0 mm Stainless Steel Black

MCGF-2N

Price Range
£ 1,024.7874 - £ 1,024.7874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.5 mm
  • Overall Width
    3.3 mm
Grommet Strip 4.4 mm Nylon 6/6 Natural

SNGSE-2

Price Range
£ 4.479 - £ 4.479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.8 mm Nylon 6/6 Natural

SNGSE-5

Price Range
£ 6.4493 - £ 6.4493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    8.0 mm
  • Overall Width
    8.0 mm
Grommet Strip 4.8 mm PE Natural

PGSE-5

Price Range
£ 3.8695 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    7.2 mm
  • Overall Width
    7.2 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

PGSG-2B

Price Range
£ 89.5532 - £ 89.5532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

SPGSG-2B

Price Range
£ 93.1818 - £ 93.1818

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

PGSG-2

Price Range
£ 87.6822 - £ 87.6822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

PGSG-6

Price Range
£ 103.1038 - £ 103.1038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 5.0 mm Stainless Steel Black

MCG-3N

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 4.4 mm PE Natural

SPGSE-2

Price Range
£ 2.849 - £ 2.849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    5.0 mm
  • Overall Width
    5.0 mm
Grommet Strip 4.8 mm PE Natural

SPGSE-5

Price Range
£ 4.3231 - £ 4.3231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    7.2 mm
  • Overall Width
    7.2 mm
Adhesive Grommet Strip 2.7 mm 4.2 mm 4.8 mm Nylon 6

NGSG-3

Price Range
£ 389.1978 - £ 389.1978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 5.0 mm Stainless Steel Black

MCG-2N

Price Range
£ 1,049.7829 - £ 1,049.7829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 4.0 mm PE Natural

49088

Price Range
£ 38.1713 - £ 38.1713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Inside Width
    0.4 mm
  • Overall Length
    3.8 mm
Grommet Strip 5.9 mm Nylon 6/6 Natural

MGS-4-01

Price Range
£ 0.8377 - £ 0.8377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.1 mm
  • Inside Width
    5.0 mm
  • Overall Length
    320.5 mm
  • Overall Width
    8.3 mm
Grommet Strip 12.7 mm TPE Black

RG-3

Price Range
£ 436.3698 - £ 436.3698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Width
    8.23 mm
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30.0 m
Grommet Strip 7.6 mm MDS Filled Nylon 6/6/6 Grey

DSC-.5-48

Price Range
£ 192.5578 - £ 192.5578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inside Width
    1.6 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
  • Roll Length
    1.2 m
Grommet Strip 6.1 mm Nylon 6/6 Natural

MGS-5-01

Price Range
£ 0.917 - £ 0.917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.3 mm
  • Inside Width
    6.6 mm
  • Overall Length
    320.5 mm
  • Overall Width
    9.8 mm
Grommet Strip 3.9 mm Nylon 6/6 Natural

MGS-1-01

Price Range
£ 0.5371 - £ 0.5371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    1.4 mm
  • Overall Length
    320.5 mm
  • Overall Width
    3.8 mm