| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 2.7523 |
| 50 - 99 | £ 2.3763 |
| 100 + | £ 2.2152 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M42 |
|---|---|
| Base Diameter | 60.0 mm |
| Base Diameter | 2.362 in |
| Thread Length | 40.0 mm |
| Thread Length | 1.575 in |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Base Type | Rigid |
| Mount Type | Threaded Stud |
| Base Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue