Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 12.0764 - £ 12.3174 90 In stock
12
18.0 mm
£ 4.2523 - £ 4.3373 96 In stock
35
12.0 mm
£ 5.613 - £ 5.7264 Request the lead time here
12
9.0 mm
£ 6.9454 - £ 7.0871 46 In stock
20
12.0 mm
£ 16.4138 - £ 16.754 95 In stock
50
16.0 mm
£ 20.4393 - £ 20.8503 54 In stock
20
20.0 mm
£ 7.2147 - £ 7.3564 70 In stock
96
15.0 mm
£ 23.1608 - £ 23.6285 99 In stock
28
20.0 mm
£ 16.1445 - £ 16.4705 Request the lead time here
35
24.0 mm
£ 12.0339 - £ 12.2749 84 In stock
40
16.0 mm
£ 10.248 - £ 10.4606 39 In stock
32
12.0 mm
£ 15.8468 - £ 16.1728 47 In stock
15
18.0 mm
£ 5.613 - £ 5.7264 60 In stock
60
15.0 mm
£ 0.8816 - £ 0.90 11 In stock
11
2.4 mm
10.4 mm
£ 7.4698 - £ 7.6116 200 In stock
24
12.0 mm
£ 18.7384 - £ 19.1211 213 In stock
60
16.0 mm
£ 3.9971 - £ 4.068 115 In stock
40
12.0 mm
£ 10.248 - £ 10.4606 99 In stock
15
14.0 mm
£ 28.7029 - £ 29.8935 43 In stock
40
24.0 mm
£ 23.1608 - £ 23.6285 Request the lead time here
25
20.0 mm
  • of 3
Gear 12.0 mm 8.0 mm 18.0 mm POM

10185575

Price Range
£ 12.3174 - £ 12.0764

Stock Levels
90 In stock
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 4.0 mm 12.0 mm POM

10185735

Price Range
£ 4.3373 - £ 4.2523

Stock Levels
96 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 12.0 mm 4.0 mm 9.0 mm POM

10185438

Price Range
£ 5.7264 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 6.0 mm 12.0 mm POM

10185469

Price Range
£ 7.0871 - £ 6.9454

Stock Levels
46 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 50.0 mm 8.0 mm 16.0 mm POM

10185551

Price Range
£ 16.754 - £ 16.4138

Stock Levels
95 In stock
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 10.0 mm 20.0 mm POM

10185605

Price Range
£ 20.8503 - £ 20.4393

Stock Levels
54 In stock
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 96.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
£ 7.3564 - £ 7.2147

Stock Levels
70 In stock
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 28.0 mm 10.0 mm 20.0 mm POM

10185643

Price Range
£ 23.6285 - £ 23.1608

Stock Levels
99 In stock
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 10.0 mm 24.0 mm POM

10185872

Price Range
£ 16.4705 - £ 16.1445

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
£ 12.2749 - £ 12.0339

Stock Levels
84 In stock
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 32.0 mm 6.0 mm 12.0 mm POM

10185513

Price Range
£ 10.4606 - £ 10.248

Stock Levels
39 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 8.0 mm 18.0 mm POM

10185582

Price Range
£ 16.1728 - £ 15.8468

Stock Levels
47 In stock
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 60.0 mm 6.0 mm 15.0 mm POM

10185773

Price Range
£ 5.7264 - £ 5.613

Stock Levels
60 In stock
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.4 mm POM

10403792

Price Range
£ 0.90 - £ 0.8816

Stock Levels
11 In stock
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gear 24.0 mm 6.0 mm 12.0 mm POM

10185483

Price Range
£ 7.6116 - £ 7.4698

Stock Levels
200 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 60.0 mm 8.0 mm 16.0 mm POM

10185568

Price Range
£ 19.1211 - £ 18.7384

Stock Levels
213 In stock
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 4.0 mm 12.0 mm POM

10185742

Price Range
£ 4.068 - £ 3.9971

Stock Levels
115 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 6.0 mm 14.0 mm POM

10185827

Price Range
£ 10.4606 - £ 10.248

Stock Levels
99 In stock
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 12.0 mm 24.0 mm POM

10185681

Price Range
£ 29.8935 - £ 28.7029

Stock Levels
43 In stock
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 25.0 mm 10.0 mm 20.0 mm POM

10185636

Price Range
£ 23.6285 - £ 23.1608

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural