Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 5.613 - £ 5.7264 Request the lead time here
12
9.0 mm
£ 6.9454 - £ 7.0871 46 In stock
20
12.0 mm
£ 20.7936 - £ 21.2189 Request the lead time here
24
20.0 mm
£ 27.8241 - £ 28.9864 Request the lead time here
35
24.0 mm
£ 3.9971 - £ 4.068 115 In stock
40
12.0 mm
£ 3.7278 - £ 3.7987 197 In stock
30
12.0 mm
£ 8.2777 - £ 8.4478 30 In stock
120
15.0 mm
£ 16.5697 - £ 16.9099 Request the lead time here
30
24.0 mm
£ 0.8816 - £ 0.90 650 In stock
12
11.2 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
10.4 mm
Request the lead time here
10
9.6 mm
£ 5.0744 - £ 5.1877 48 In stock
48
15.0 mm
£ 11.4103 - £ 11.6512 Request the lead time here
20
17.0 mm
£ 28.7029 - £ 29.8935 43 In stock
40
24.0 mm
£ 10.248 - £ 10.4606 99 In stock
15
14.0 mm
250 In stock
11
7.8 mm
10403853 £ 0.8816 - £ 0.90 189 In stock
16
2.4 mm
14.4 mm
£ 4.2523 - £ 4.3373 96 In stock
35
12.0 mm
£ 12.0764 - £ 12.3174 90 In stock
12
18.0 mm
£ 0.8816 - £ 0.90 11 In stock
11
2.4 mm
10.4 mm
  • of 3
Gear 12.0 mm 4.0 mm 9.0 mm POM

10185438

Price Range
£ 5.7264 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 6.0 mm 12.0 mm POM

10185469

Price Range
£ 7.0871 - £ 6.9454

Stock Levels
46 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 10.0 mm 20.0 mm POM

10185629

Price Range
£ 21.2189 - £ 20.7936

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 12.0 mm 24.0 mm POM

10185674

Price Range
£ 28.9864 - £ 27.8241

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 4.0 mm 12.0 mm POM

10185742

Price Range
£ 4.068 - £ 3.9971

Stock Levels
115 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 4.0 mm 12.0 mm POM

10185728

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
197 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 120.0 mm 6.0 mm 15.0 mm POM

10185803

Price Range
£ 8.4478 - £ 8.2777

Stock Levels
30 In stock
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 24.0 mm POM

10185865

Price Range
£ 16.9099 - £ 16.5697

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.5 mm 2.4 mm 11.2 mm POM

10403846

Price Range
£ 0.90 - £ 0.8816

Stock Levels
650 In stock
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 5.0 mm 2.4 mm 10.4 mm POM

10403822

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    5.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    4.5 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 3.5 mm 2.4 mm 9.6 mm POM

10403860


Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    9.6 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 48.0 mm 6.0 mm 15.0 mm POM

10185759

Price Range
£ 5.1877 - £ 5.0744

Stock Levels
48 In stock
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 8.0 mm 17.0 mm POM

10185841

Price Range
£ 11.6512 - £ 11.4103

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    17.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 12.0 mm 24.0 mm POM

10185681

Price Range
£ 29.8935 - £ 28.7029

Stock Levels
43 In stock
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 6.0 mm 14.0 mm POM

10185827

Price Range
£ 10.4606 - £ 10.248

Stock Levels
99 In stock
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 7.8 mm POM

10403808


Stock Levels
250 In stock
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    7.8 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 3.0 mm 2.4 mm 14.4 mm POM

10403853

Price Range
£ 0.90 - £ 0.8816

Stock Levels
189 In stock
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    14.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gear 35.0 mm 4.0 mm 12.0 mm POM

10185735

Price Range
£ 4.3373 - £ 4.2523

Stock Levels
96 In stock
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 12.0 mm 8.0 mm 18.0 mm POM

10185575

Price Range
£ 12.3174 - £ 12.0764

Stock Levels
90 In stock
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.4 mm POM

10403792

Price Range
£ 0.90 - £ 0.8816

Stock Levels
11 In stock
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene