These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.
It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Teeth | Hub Diameter | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 6.9454 - £ 7.0871 | 46 In stock |
20
|
0.472 in
12.0 mm
|
|
|
||
| £ 5.613 - £ 5.7264 | Request the lead time here |
12
|
0.354 in
9.0 mm
|
|
|
||
| £ 15.8468 - £ 16.1728 | 47 In stock |
15
|
0.709 in
18.0 mm
|
|
|
||
| £ 5.613 - £ 5.7264 | 60 In stock |
60
|
0.591 in
15.0 mm
|
|
|
||
| £ 28.7029 - £ 29.8935 | 43 In stock |
40
|
0.945 in
24.0 mm
|
|
|
||
| £ 5.0744 - £ 5.1877 | 48 In stock |
48
|
0.591 in
15.0 mm
|
|
|
||
| £ 11.4103 - £ 11.6512 | Request the lead time here |
20
|
0.669 in
17.0 mm
|
|
|
||
| £ 0.8816 - £ 0.90 | Request the lead time here |
11
|
|
|
0.409 in
10.4 mm
|
||
| Request the lead time here |
10
|
|
|
0.378 in
9.6 mm
|
|||
| £ 10.248 - £ 10.4606 | 39 In stock |
32
|
0.472 in
12.0 mm
|
|
|
||
| £ 13.1679 - £ 13.4372 | Request the lead time here |
24
|
0.709 in
18.0 mm
|
|
|
||
| £ 0.5754 - £ 0.5995 | 670 In stock |
11
|
|
|
0.406 in
10.3 mm
|
||
| £ 0.8816 - £ 0.90 | 7544 In stock |
13
|
|
|
0.472 in
12.0 mm
|
||
| £ 10.248 - £ 10.4606 | 99 In stock |
15
|
0.551 in
14.0 mm
|
|
|
||
| 250 In stock |
11
|
|
|
0.307 in
7.8 mm
|
|||
| 10403853 | £ 0.8816 - £ 0.90 | 189 In stock |
16
|
|
0.094 in
2.4 mm
|
0.567 in
14.4 mm
|
|
| £ 18.7384 - £ 19.1211 | 213 In stock |
60
|
0.63 in
16.0 mm
|
|
|
||
| £ 23.1608 - £ 23.6285 | Request the lead time here |
25
|
0.787 in
20.0 mm
|
|
|
||
| £ 8.2777 - £ 8.4478 | 30 In stock |
120
|
0.591 in
15.0 mm
|
|
|
||
| £ 16.5697 - £ 16.9099 | Request the lead time here |
30
|
0.945 in
24.0 mm