Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 4.2523 - £ 4.3373 Request the lead time here
35
12.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
2.4 mm
10.4 mm
£ 12.0339 - £ 12.2749 Request the lead time here
40
16.0 mm
£ 16.4138 - £ 16.754 Request the lead time here
50
16.0 mm
£ 23.1608 - £ 23.6285 Request the lead time here
28
20.0 mm
£ 16.1445 - £ 16.4705 Request the lead time here
35
24.0 mm
£ 12.0764 - £ 12.3174 Request the lead time here
12
18.0 mm
£ 3.7278 - £ 3.7987 Request the lead time here
25
10.0 mm
£ 19.6313 - £ 20.0282 Request the lead time here
40
24.0 mm
£ 5.3437 - £ 5.4571 Request the lead time here
50
15.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
14
8.0 mm
£ 8.0084 - £ 8.1785 Request the lead time here
28
12.0 mm
£ 6.4067 - £ 6.5343 Request the lead time here
15
9.0 mm
£ 10.8575 - £ 11.0701 Request the lead time here
18
17.0 mm
£ 9.6385 - £ 9.8369 Request the lead time here
12
14.0 mm
£ 18.7384 - £ 19.1211 Request the lead time here
60
16.0 mm
£ 23.1608 - £ 23.6285 Request the lead time here
25
20.0 mm
£ 28.7029 - £ 29.8935 Request the lead time here
40
24.0 mm
£ 7.4698 - £ 7.6116 Request the lead time here
24
12.0 mm
£ 5.0744 - £ 5.1877 Request the lead time here
48
15.0 mm
  • of 3
Gear 35.0 mm 4.0 mm 12.0 mm POM

104003200005

Price Range
£ 4.3373 - £ 4.2523

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.4 mm POM

551387

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gear 40.0 mm 8.0 mm 16.0 mm POM

104001100005

Price Range
£ 12.2749 - £ 12.0339

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 50.0 mm 8.0 mm 16.0 mm POM

104001300005

Price Range
£ 16.754 - £ 16.4138

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 28.0 mm 10.0 mm 20.0 mm POM

104002200005

Price Range
£ 23.6285 - £ 23.1608

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 10.0 mm 24.0 mm POM

104004800005

Price Range
£ 16.4705 - £ 16.1445

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 12.0 mm 8.0 mm 18.0 mm POM

104001500005

Price Range
£ 12.3174 - £ 12.0764

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 25.0 mm 4.0 mm 10.0 mm POM

104003000005

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 10.0 mm 24.0 mm POM

104004900005

Price Range
£ 20.0282 - £ 19.6313

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 50.0 mm 6.0 mm 15.0 mm POM

104003600005

Price Range
£ 5.4571 - £ 5.3437

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 8.0 mm POM

551385

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 28.0 mm 6.0 mm 12.0 mm POM

104000700005

Price Range
£ 8.1785 - £ 8.0084

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 4.0 mm 9.0 mm POM

104000200005

Price Range
£ 6.5343 - £ 6.4067

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 18.0 mm 8.0 mm 17.0 mm POM

104004300005

Price Range
£ 11.0701 - £ 10.8575

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    17.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 12.0 mm 6.0 mm 14.0 mm POM

104004100005

Price Range
£ 9.8369 - £ 9.6385

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 60.0 mm 8.0 mm 16.0 mm POM

104001400005

Price Range
£ 19.1211 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 25.0 mm 10.0 mm 20.0 mm POM

104002100005

Price Range
£ 23.6285 - £ 23.1608

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 12.0 mm 24.0 mm POM

104002600005

Price Range
£ 29.8935 - £ 28.7029

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 6.0 mm 12.0 mm POM

104000600005

Price Range
£ 7.6116 - £ 7.4698

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 48.0 mm 6.0 mm 15.0 mm POM

104003500005

Price Range
£ 5.1877 - £ 5.0744

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural