Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 3.9971 - £ 4.068 Request the lead time here
40
12.0 mm
£ 10.248 - £ 10.4606 Request the lead time here
15
14.0 mm
£ 3.7278 - £ 3.7987 Request the lead time here
30
12.0 mm
£ 8.2777 - £ 8.4478 Request the lead time here
120
15.0 mm
£ 16.5697 - £ 16.9099 Request the lead time here
30
24.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
12
11.2 mm
£ 5.3437 - £ 5.4571 Request the lead time here
50
15.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
14
8.0 mm
£ 11.4103 - £ 11.6512 Request the lead time here
20
17.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
10.4 mm
£ 0.8643 - £ 0.8824 Request the lead time here
10
9.6 mm
£ 3.1892 - £ 3.26 Request the lead time here
20
8.0 mm
£ 6.9454 - £ 7.0871 Request the lead time here
20
12.0 mm
£ 6.4067 - £ 6.5343 Request the lead time here
15
9.0 mm
£ 9.6385 - £ 9.8369 Request the lead time here
12
14.0 mm
£ 0.8601 - £ 0.8781 Request the lead time here
11
10.4 mm
£ 16.4138 - £ 16.754 Request the lead time here
50
16.0 mm
£ 6.676 - £ 6.8036 Request the lead time here
18
9.0 mm
£ 10.8575 - £ 11.0701 Request the lead time here
35
16.0 mm
£ 6.676 - £ 6.8036 Request the lead time here
72
15.0 mm
  • of 3
Gear 40.0 mm 4.0 mm 12.0 mm POM

104003300005

Price Range
£ 4.068 - £ 3.9971

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 6.0 mm 14.0 mm POM

104004200005

Price Range
£ 10.4606 - £ 10.248

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 4.0 mm 12.0 mm POM

104003100005

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 120.0 mm 6.0 mm 15.0 mm POM

104004000005

Price Range
£ 8.4478 - £ 8.2777

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 24.0 mm POM

104004700005

Price Range
£ 16.9099 - £ 16.5697

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.5 mm 2.4 mm 11.2 mm POM

551392

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 50.0 mm 6.0 mm 15.0 mm POM

104003600005

Price Range
£ 5.4571 - £ 5.3437

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 8.0 mm POM

551385

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 20.0 mm 8.0 mm 17.0 mm POM

104004400005

Price Range
£ 11.6512 - £ 11.4103

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    17.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 5.0 mm 2.4 mm 10.4 mm POM

551390

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    5.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    4.5 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 3.5 mm 2.4 mm 9.6 mm POM

551394

Price Range
£ 0.8824 - £ 0.8643

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    9.6 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 20.0 mm 4.0 mm 8.0 mm POM

104002900005

Price Range
£ 3.26 - £ 3.1892

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    8.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 6.0 mm 12.0 mm POM

104000400005

Price Range
£ 7.0871 - £ 6.9454

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 4.0 mm 9.0 mm POM

104000200005

Price Range
£ 6.5343 - £ 6.4067

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 12.0 mm 6.0 mm 14.0 mm POM

104004100005

Price Range
£ 9.8369 - £ 9.6385

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.4 mm POM

551386

Price Range
£ 0.8781 - £ 0.8601

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 50.0 mm 8.0 mm 16.0 mm POM

104001300005

Price Range
£ 16.754 - £ 16.4138

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 18.0 mm 6.0 mm 9.0 mm POM

104000300005

Price Range
£ 6.8036 - £ 6.676

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 8.0 mm 16.0 mm POM

104001000005

Price Range
£ 11.0701 - £ 10.8575

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 72.0 mm 6.0 mm 15.0 mm POM

104003800005

Price Range
£ 6.8036 - £ 6.676

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural