Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.319 in
8.1 mm
|
M6 x 1.0
|
4.291 in
109.0 mm
|
Steel
|
|||
| £ 10.602 - £ 10.602 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
4.488 in
114.0 mm
|
Steel
|
||
| Request the lead time here |
0.319 in
8.1 mm
|
M6 x 1.0
|
3.504 in
89.0 mm
|
Steel
|
|||
| £ 12.6116 - £ 12.6116 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.75
|
6.929 in
176.0 mm
|
Steel
|
||
| £ 7.5365 - £ 7.5365 | 8 In stock |
0.394 in
10.0 mm
|
M8 x 1.25
|
4.37 in
111.0 mm
|
Steel
|
||
| 10322086 | Request the lead time here |
0.394 in
10.0 mm
|
M8 x 1.25
|
3.583 in
91.0 mm
|
Steel
|
||
| Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.75
|
8.504 in
216.0 mm
|
Steel
|
|||
| 10322024 | 253 In stock |
0.319 in
8.1 mm
|
M6 x 1.0
|
2.835 in
72.0 mm
|
Steel
|
||
| £ 8.0226 - £ 8.0226 | 4 In stock |
0.394 in
10.0 mm
|
M8 x 1.25
|
5.354 in
136.0 mm
|
Steel
|
||
| £ 15.2534 - £ 15.2534 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.75
|
5.551 in
141.0 mm
|
Steel
|
||
| Request the lead time here |
0.63 in
16.0 mm
|
M14 x 2;0
|
10.551 in
268.0 mm
|
Steel
|
|||
| £ 11.5844 - £ 11.5844 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
6.85 in
174.0 mm
|
Steel
|
||
| Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
5.472 in
139.0 mm
|
Steel
|
|||
| 10498675 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Steel
|
||
| Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Steel
|
|||
| Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Steel
|
|||
| Request the lead time here |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Steel
|
|||
| Request the lead time here |
0.551 in
14.0 mm
|
M12
|
6.299 in
160.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue