Menu Search

Gear Lever Shaft M10 1.5 mm 152.4 mm

Long Steel Gear Lever Shaft has an M8 thread to connect a gear lever knob to the input force on machinery. Shafts are ground and polished with a black oxide finish.
Essentra Part Number:

10313510

Manufacturer Part Number:

GLS-170

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 1

Order in multiple of 1

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Long Thread Length 19.1 mm
Shaft Diameter 11.1 mm
Thread Size M10
Commodity Code 3926909790
Overall Length 152.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us