Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.
Series Code :SR5558 ,SR5559
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Minimum Clamp Width | Groove Width | Grip Depth | Type | View | |
|---|---|---|---|---|---|---|---|---|
| 10237274 | £ 116.3688 - £ 116.3688 | 194 In stock |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
0.433 in
11.0 mm
|
5
|
|
| 10237311 | £ 189.6143 - £ 189.6143 | 43 In stock |
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.209 in
5.3 mm
|
1.043 in
26.5 mm
|
2
|
|
| £ 93.0895 - £ 93.0895 | 50 In stock |
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
6
|
||
| £ 200.9957 - £ 200.9957 | Request the lead time here |
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
1.24 in
31.5 mm
|
0.74 in
18.8 mm
|
1
|
||
| £ 169.2536 - £ 169.2536 | Request the lead time here |
0.138 in
3.5 mm
|
0.098 in
2.5 mm
|
0.213 in
5.4 mm
|
0.394 in
10.0 mm
|
3
|
||
| £ 205.213 - £ 205.213 | 575 In stock |
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.815 in
20.7 mm
|
0.669 in
17.0 mm
|
3
|
||
| £ 171.3623 - £ 171.3623 | 108 In stock |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
1.122 in
28.5 mm
|
8
|
||
| £ 277.1358 - £ 277.1358 | Request the lead time here |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
2
|
||
| £ 179.8389 - £ 179.8389 | Request the lead time here |
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
0.791 in
20.1 mm
|
0.591 in
15.0 mm
|
6
|
||
| £ 111.0762 - £ 111.0762 | 170 In stock |
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
0.343 in
8.7 mm
|
0.453 in
11.5 mm
|
11
|
||
| 10273432 | £ 219.0212 - £ 219.0212 | 32 In stock |
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.917 in
23.3 mm
|
0.681 in
17.3 mm
|
4
|
|
| £ 105.2157 - £ 105.2157 | Request the lead time here |
0.059 in
1.5 mm
|
0.02 in
0.5 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
7
|
||
| £ 267.0437 - £ 267.0437 | 3 In stock |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
3
|
||
| £ 166.4204 - £ 166.4204 | Request the lead time here |
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
0.575 in
14.6 mm
|
8
|
||
| £ 128.8443 - £ 128.8443 | 27 In stock |
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
0.417 in
10.6 mm
|
4
|
||
| 10268100 | £ 137.4339 - £ 137.4339 | Request the lead time here |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
0.374 in
9.5 mm
|
10
|
|
| £ 209.3685 - £ 209.3685 | Request the lead time here |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.992 in
25.2 mm
|
0.669 in
17.0 mm
|
7
|
||
| 10268025 | £ 182.5365 - £ 182.5365 | 3 In stock |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
9
|
|
| 10268070 | £ 151.3956 - £ 151.3956 | 22 In stock |
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.26 in
6.6 mm
|
1.165 in
29.6 mm
|
5
|
|
| 10268056 | £ 111.6651 - £ 111.6651 | 23 In stock |
0.079 in
2.0 mm
|
0.02 in
0.5 mm
|
0.213 in
5.4 mm
|
0.394 in
10.0 mm
|
1