Menu Search

Gas Springs - Fixed Force

In stock

Fixed Force Gas Springs, also are also known as a Forced Spring Gas Strut or a Gas Spring, are self-contained and maintenance free. Gas pressure internal to the strut provides a push or pull force depending on configuration, and additionally has a dampening circuit that controls the motion speed in one or both directions.

Gas Springs are safe to use with easy positional control. They are best suited for use on applications such as access panels, lids, bonnets and hatch covers.

  • Thread Sizes: M5 and M6
  • Rod and Tube Material: Steel
  • Rod Finish: Black Nitrided
  • Tube Finish: Black Epoxy Powder Coated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Essentra Part Number Price range Availability Tube Diameter Maximum Force Tube Length View
£ 47.3806 - £ 100.579 Request the lead time here
500.0 N
£ 51.0274 - £ 51.0274 40 In stock
23.0 mm
200.0 N
145.0 mm
£ 51.0274 - £ 108.3198 Request the lead time here
23.0 mm
1000.0 N
145.0 mm
£ 52.8577 - £ 52.8577 Request the lead time here
23.0 mm
500.0 N
195.0 mm
£ 54.6742 - £ 116.0606 8 In stock
23.0 mm
200.0 N
245.0 mm
£ 54.6742 - £ 116.0606 8 In stock
23.0 mm
9000.0 N
245.0 mm
£ 56.4907 - £ 119.9052 Request the lead time here
23.0 mm
650.0 N
295.0 mm
£ 58.3072 - £ 58.3072 Request the lead time here
23.0 mm
350.0 N
345.0 mm
£ 43.1102 - £ 43.1102 Request the lead time here
18.0 mm
550.0 N
195.0 mm
£ 45.5641 - £ 45.5641 Request the lead time here
18.0 mm
150.0 N
245.0 mm
10305225 £ 45.5641 - £ 96.7086 Request the lead time here
18.0 mm
450.0 N
245.0 mm
£ 47.3806 - £ 100.579 Request the lead time here
18.0 mm
300.0 N
295.0 mm
£ 26.3944 - £ 26.3944 19 In stock
15.0 mm
50.0 N
90.0 mm
£ 26.8898 - £ 26.8898 8 In stock
15.0 mm
150.0 N
130.0 mm
£ 38.188 - £ 38.188 6 In stock
15.0 mm
50.0 N
180.0 mm
£ 39.165 - £ 39.165 Request the lead time here
15.0 mm
100.0 N
230.0 mm
£ 44.188 - £ 93.7929 Request the lead time here
18.0 mm
400.0 N
195.0 mm
£ 44.188 - £ 93.7929 10 In stock
18.0 mm
600.0 N
195.0 mm
10305195 £ 45.5641 - £ 96.7086 Request the lead time here
18.0 mm
200.0 N
245.0 mm
£ 45.5641 - £ 96.7086 10 In stock
18.0 mm
550.0 N
245.0 mm
  • of 5
Gas Spring 250.0 mm 8.0 mm 500.0 N Steel

10305317

Price Range
£ 100.579 - £ 47.3806

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Stroke Length
    250.0 mm
  • Maximum Force
    500.0 N
  • Thread Size
    M6
  • Finish
    Nitrided
Gas Spring 100.0 mm 10.0 mm 200.0 N Steel

10305348

Price Range
£ 51.0274 - £ 51.0274

Stock Levels
40 In stock
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    200.0 N
Gas Spring 100.0 mm 10.0 mm 1000.0 N Steel

10305386

Price Range
£ 108.3198 - £ 51.0274

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    1000.0 N
Gas Spring 150.0 mm 10.0 mm 500.0 N Steel

10305423

Price Range
£ 52.8577 - £ 52.8577

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    500.0 N
Gas Spring 200.0 mm 10.0 mm 200.0 N Steel

10305454

Price Range
£ 116.0606 - £ 54.6742

Stock Levels
8 In stock
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    200.0 N
Gas Spring 200.0 mm 10.0 mm 9000.0 N Steel

10305492

Price Range
£ 116.0606 - £ 54.6742

Stock Levels
8 In stock
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    9000.0 N
Gas Spring 250.0 mm 10.0 mm 650.0 N Steel

10305539

Price Range
£ 119.9052 - £ 56.4907

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    650.0 N
Gas Spring 300.0 mm 10.0 mm 350.0 N Steel

10305577

Price Range
£ 58.3072 - £ 58.3072

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    300.0 mm
  • Tube Length
    345.0 mm
  • Maximum Force
    350.0 N
Gas Spring 150.0 mm 8.0 mm 550.0 N Steel

10637982

Price Range
£ 43.1102 - £ 43.1102

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    550.0 N
Gas Spring 200.0 mm 8.0 mm 150.0 N Steel

10305188

Price Range
£ 45.5641 - £ 45.5641

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    150.0 N
Gas Spring 200.0 mm 8.0 mm 450.0 N Steel

10305225

Price Range
£ 96.7086 - £ 45.5641

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    450.0 N
Gas Spring 250.0 mm 8.0 mm 300.0 N Steel

10305270

Price Range
£ 100.579 - £ 47.3806

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    300.0 N
Gas Spring 60.0 mm 6.0 mm 50.0 N Steel

10304853

Price Range
£ 26.3944 - £ 26.3944

Stock Levels
19 In stock
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    50.0 N
Gas Spring 100.0 mm 6.0 mm 150.0 N Steel

10304891

Price Range
£ 26.8898 - £ 26.8898

Stock Levels
8 In stock
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    150.0 N
Gas Spring 150.0 mm 6.0 mm 50.0 N Steel

10304938

Price Range
£ 38.188 - £ 38.188

Stock Levels
6 In stock
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    50.0 N
Gas Spring 200.0 mm 6.0 mm 100.0 N Steel

10304976

Price Range
£ 39.165 - £ 39.165

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    100.0 N
Gas Spring 150.0 mm 8.0 mm 400.0 N Steel

10305126

Price Range
£ 93.7929 - £ 44.188

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    400.0 N
Gas Spring 150.0 mm 8.0 mm 600.0 N Steel

10305157

Price Range
£ 93.7929 - £ 44.188

Stock Levels
10 In stock
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    600.0 N
Gas Spring 200.0 mm 8.0 mm 200.0 N Steel

10305195

Price Range
£ 96.7086 - £ 45.5641

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    200.0 N
Gas Spring 200.0 mm 8.0 mm 550.0 N Steel

10305232

Price Range
£ 96.7086 - £ 45.5641

Stock Levels
10 In stock
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    550.0 N