Menu Search

Gas Springs - Fixed Force

In stock

Fixed Force Gas Springs, also are also known as a Forced Spring Gas Strut or a Gas Spring, are self-contained and maintenance free. Gas pressure internal to the strut provides a push or pull force depending on configuration, and additionally has a dampening circuit that controls the motion speed in one or both directions.

Gas Springs are safe to use with easy positional control. They are best suited for use on applications such as access panels, lids, bonnets and hatch covers.

  • Thread Sizes: M5 and M6
  • Rod and Tube Material: Steel
  • Rod Finish: Black Nitrided
  • Tube Finish: Black Epoxy Powder Coated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Force Tube Length View
£ 26.3944 - £ 26.3944 Request the lead time here
15.0 mm
250.0 N
90.0 mm
£ 26.8898 - £ 57.0756 Request the lead time here
15.0 mm
400.0 N
130.0 mm
£ 38.188 - £ 81.0721 510 In stock
15.0 mm
250.0 N
180.0 mm
£ 39.165 - £ 83.1621 Request the lead time here
15.0 mm
400.0 N
230.0 mm
£ 26.3944 - £ 26.3944 Request the lead time here
15.0 mm
50.0 N
90.0 mm
£ 26.8898 - £ 26.8898 Request the lead time here
15.0 mm
150.0 N
130.0 mm
£ 38.188 - £ 38.188 Request the lead time here
15.0 mm
50.0 N
180.0 mm
£ 39.165 - £ 39.165 Request the lead time here
15.0 mm
100.0 N
230.0 mm
£ 41.7247 - £ 88.5291 Request the lead time here
18.0 mm
100.0 N
145.0 mm
551890 £ 40.707 - £ 40.707 Request the lead time here
18.0 mm
350.0 N
145.0 mm
551894 £ 44.188 - £ 93.7929 Request the lead time here
18.0 mm
150.0 N
195.0 mm
£ 41.7247 - £ 88.5291 Request the lead time here
18.0 mm
250.0 N
145.0 mm
£ 41.7247 - £ 88.5291 10 In stock
18.0 mm
650.0 N
145.0 mm
£ 44.188 - £ 93.7929 Request the lead time here
18.0 mm
350.0 N
195.0 mm
£ 43.1102 - £ 43.1102 Request the lead time here
18.0 mm
550.0 N
195.0 mm
£ 45.5641 - £ 45.5641 Request the lead time here
18.0 mm
150.0 N
245.0 mm
551909 £ 45.5641 - £ 96.7086 Request the lead time here
18.0 mm
450.0 N
245.0 mm
£ 47.3806 - £ 100.579 Request the lead time here
18.0 mm
300.0 N
295.0 mm
£ 47.3806 - £ 100.579 Request the lead time here
500.0 N
£ 51.0274 - £ 51.0274 40 In stock
23.0 mm
200.0 N
145.0 mm
  • of 5
Gas Spring 60.0 mm 6.0 mm 250.0 N Steel

551873

Price Range
£ 26.3944 - £ 26.3944

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    250.0 N
Gas Spring 100.0 mm 6.0 mm 400.0 N Steel

551877

Price Range
£ 57.0756 - £ 26.8898

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    400.0 N
Gas Spring 150.0 mm 6.0 mm 250.0 N Steel

551881

Price Range
£ 81.0721 - £ 38.188

Stock Levels
510 In stock
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    250.0 N
Gas Spring 200.0 mm 6.0 mm 400.0 N Steel

551885

Price Range
£ 83.1621 - £ 39.165

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    400.0 N
Gas Spring 60.0 mm 6.0 mm 50.0 N Steel

551870

Price Range
£ 26.3944 - £ 26.3944

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    50.0 N
Gas Spring 100.0 mm 6.0 mm 150.0 N Steel

551874

Price Range
£ 26.8898 - £ 26.8898

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    130.0 mm
  • Maximum Force
    150.0 N
Gas Spring 150.0 mm 6.0 mm 50.0 N Steel

551878

Price Range
£ 38.188 - £ 38.188

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    50.0 N
Gas Spring 200.0 mm 6.0 mm 100.0 N Steel

551882

Price Range
£ 39.165 - £ 39.165

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    100.0 N
Gas Spring 100.0 mm 8.0 mm 100.0 N Steel

551886

Price Range
£ 88.5291 - £ 41.7247

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    100.0 N
Gas Spring 100.0 mm 8.0 mm 350.0 N Steel

551890

Price Range
£ 40.707 - £ 40.707

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    350.0 N
Gas Spring 150.0 mm 8.0 mm 150.0 N Steel

551894

Price Range
£ 93.7929 - £ 44.188

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    150.0 N
Gas Spring 100.0 mm 8.0 mm 250.0 N Steel

551889

Price Range
£ 88.5291 - £ 41.7247

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    250.0 N
Gas Spring 100.0 mm 8.0 mm 650.0 N Steel

551893

Price Range
£ 88.5291 - £ 41.7247

Stock Levels
10 In stock
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    650.0 N
Gas Spring 150.0 mm 8.0 mm 350.0 N Steel

551897

Price Range
£ 93.7929 - £ 44.188

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    350.0 N
Gas Spring 150.0 mm 8.0 mm 550.0 N Steel

551901

Price Range
£ 43.1102 - £ 43.1102

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    550.0 N
Gas Spring 200.0 mm 8.0 mm 150.0 N Steel

551905

Price Range
£ 45.5641 - £ 45.5641

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    150.0 N
Gas Spring 200.0 mm 8.0 mm 450.0 N Steel

551909

Price Range
£ 96.7086 - £ 45.5641

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    450.0 N
Gas Spring 250.0 mm 8.0 mm 300.0 N Steel

551914

Price Range
£ 100.579 - £ 47.3806

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    300.0 N
Gas Spring 250.0 mm 8.0 mm 500.0 N Steel

551918

Price Range
£ 100.579 - £ 47.3806

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Stroke Length
    250.0 mm
  • Maximum Force
    500.0 N
  • Thread Size
    M6
  • Finish
    Nitrided
Gas Spring 100.0 mm 10.0 mm 200.0 N Steel

551922

Price Range
£ 51.0274 - £ 51.0274

Stock Levels
40 In stock
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    200.0 N