10305171
551904
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 96.7086 |
| 10 + | £ 45.5641 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Rod Diameter | 8.0 mm |
|---|---|
| Rod Diameter | 0.315 in |
| Tube Diameter | 0.709 in |
| Tube Diameter | 18.0 mm |
| Stroke Length | 200.0 mm |
| Stroke Length | 7.874 in |
| Tube Length | 9.646 in |
| Tube Length | 245.0 mm |
| Maximum Force | 100.0 N |
| Maximum Force | 100.0 N |
| Thread Size | M6 |
| Finish | Nitrided |
| Rod Material | Steel |
| Full Material | Steel |
| Threaded Length | 0.394 in |
| Threaded Length | 10.0 mm |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue