Menu Search

Gas Springs - Adjustable Force

In stock

These Gas Springs with Adjustable Force are a form of gas spring that allows the user to alter the force exerted by the gas spring after it has been installed. This is accomplished by varying the pressure of the gas inside the spring. When employed, theoretical forces are frequently discovered to be wrong because factors such as hinge friction and apparent speed of action influence computations. It can be modified to match individual preferences and adjusted while in use, saving you both time and effort.

When the gas springs are delivered, they are charged to their maximum force. It is simple to install and remove with the included equipment, and gas may be progressively released through the valve at the end of the tube to provide the force required for your application. Once confirmed, we can measure the force and offer fixed force gas springs to your specifications. Used in various industries, including automobile, furniture, medical equipment, and industrial machinery.

  • Colour: Black


Series Code :SR5487

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Extended Length Rod Diameter Material Stroke Length Maximum Force View
£ 89.6176 - £ 93.3419 18 In stock
264.0 mm
8.0 mm
100.0 mm
650.0 N
£ 1,638.9401 - £ 1,638.9401 7 In stock
560.0 mm
10.0 mm
250.0 mm
1200.0 N
1253212 £ 91.8549 - £ 95.6903 21 In stock
364.0 mm
8.0 mm
150.0 mm
650.0 N
£ 76.6687 - £ 79.8579 Request the lead time here
340.0 mm
6.0 mm
150.0 mm
£ 47.4738 - £ 47.4738 Request the lead time here
440.0 mm
6.0 mm
200.0 mm
£ 78.5397 - £ 81.814 Request the lead time here
464.0 mm
8.0 mm
200.0 mm
£ 94.3724 - £ 98.3129 1 In stock
445.0 mm
10.0 mm
200.0 mm
£ 78.7665 - £ 82.0549 Request the lead time here
564.0 mm
8.0 mm
250.0 mm
£ 138.4403 - £ 141.261 Request the lead time here
880.0 mm
14.0 mm
400.0 mm
£ 151.3956 - £ 154.4856 Request the lead time here
1080.0 mm
14.0 mm
500.0 mm
£ 140.4783 - £ 143.341 2 In stock
160.0 mm
6.0 mm
60.0 mm
400.0 N
£ 92.5439 - £ 96.3993 Request the lead time here
450.0 mm
6.0 mm
200.0 mm
400.0 N
£ 86.4909 - £ 90.0901 Request the lead time here
250.0 mm
6.0 mm
100.0 mm
400.0 N
1253218 £ 74.3441 - £ 77.4341 Request the lead time here
240.0 mm
6.0 mm
100.0 mm
£ 160.6698 - £ 163.9493 Request the lead time here
660.0 mm
10.0 mm
300.0 mm
1200.0 N
1253221 £ 73.8339 - £ 76.9097 Request the lead time here
264.0 mm
8.0 mm
100.0 mm
£ 123.7416 - £ 123.7416 10 In stock
250.0 mm
8.0 mm
100.0 mm
£ 116.0024 - £ 116.0024 Request the lead time here
115.0 mm
6.0 mm
40.0 mm
£ 121.7997 - £ 121.7997 Request the lead time here
210.0 mm
8.0 mm
80.0 mm
£ 74.7977 - £ 77.9161 Request the lead time here
364.0 mm
8.0 mm
150.0 mm
  • of 3
Multi-Position Gas Spring 100.0 mm 264.0 mm 650.0 N

1253211

Price Range
£ 93.3419 - £ 89.6176

Stock Levels
18 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Multi-Position Gas Spring 250.0 mm 560.0 mm 1200.0 N

1253215

Price Range
£ 1,638.9401 - £ 1,638.9401

Stock Levels
7 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    560.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Multi-Position Gas Spring 150.0 mm 364.0 mm 650.0 N

1253212

Price Range
£ 95.6903 - £ 91.8549

Stock Levels
21 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 150.0 mm 340.0 mm

1253219

Price Range
£ 79.8579 - £ 76.6687

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    340.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 440.0 mm

1253220

Price Range
£ 47.4738 - £ 47.4738

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    440.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 464.0 mm

1253223

Price Range
£ 81.814 - £ 78.5397

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 445.0 mm

1253227

Price Range
£ 98.3129 - £ 94.3724

Stock Levels
1 In stock
Attributes
  • Extended Length
    445.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 250.0 mm 564.0 mm

1253224

Price Range
£ 82.0549 - £ 78.7665

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    564.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 400.0 mm 880.0 mm

1253231

Price Range
£ 141.261 - £ 138.4403

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    880.0 mm
  • Stroke Length
    400.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 500.0 mm 1080.0 mm

1253232

Price Range
£ 154.4856 - £ 151.3956

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    1080.0 mm
  • Stroke Length
    500.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 60.0 mm 160.0 mm 400.0 N

1253243

Price Range
£ 143.341 - £ 140.4783

Stock Levels
2 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    160.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Multi-Position Gas Spring 200.0 mm 450.0 mm 400.0 N

1253210

Price Range
£ 96.3993 - £ 92.5439

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    450.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Multi-Position Gas Spring 100.0 mm 250.0 mm 400.0 N

1253208

Price Range
£ 90.0901 - £ 86.4909

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 100.0 mm 240.0 mm

1253218

Price Range
£ 77.4341 - £ 74.3441

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    240.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 300.0 mm 660.0 mm 1200.0 N

1253216

Price Range
£ 163.9493 - £ 160.6698

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    660.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 100.0 mm 264.0 mm

1253221

Price Range
£ 76.9097 - £ 73.8339

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 100.0 mm 250.0 mm

497821

Price Range
£ 123.7416 - £ 123.7416

Stock Levels
10 In stock
Attributes
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 40.0 mm 115.0 mm

497819

Price Range
£ 116.0024 - £ 116.0024

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    115.0 mm
  • Stroke Length
    40.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 80.0 mm 210.0 mm

497820

Price Range
£ 121.7997 - £ 121.7997

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    210.0 mm
  • Stroke Length
    80.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 150.0 mm 364.0 mm

1253222

Price Range
£ 77.9161 - £ 74.7977

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel