Menu Search

Gas Springs - Adjustable Force

In stock

These Gas Springs with Adjustable Force are a form of gas spring that allows the user to alter the force exerted by the gas spring after it has been installed. This is accomplished by varying the pressure of the gas inside the spring. When employed, theoretical forces are frequently discovered to be wrong because factors such as hinge friction and apparent speed of action influence computations. It can be modified to match individual preferences and adjusted while in use, saving you both time and effort.

When the gas springs are delivered, they are charged to their maximum force. It is simple to install and remove with the included equipment, and gas may be progressively released through the valve at the end of the tube to provide the force required for your application. Once confirmed, we can measure the force and offer fixed force gas springs to your specifications. Used in various industries, including automobile, furniture, medical equipment, and industrial machinery.

  • Colour: Black


Series Code :SR5487

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Extended Length Rod Diameter Material Stroke Length Maximum Force View
£ 123.7416 - £ 123.7416 10 In stock
250.0 mm
8.0 mm
100.0 mm
10282892 £ 131.4665 - £ 131.4665 Request the lead time here
410.0 mm
8.0 mm
180.0 mm
£ 151.1972 - £ 151.1972 Request the lead time here
650.0 mm
10.0 mm
300.0 mm
11 In stock
350.0 mm
6.0 mm
150.0 mm
400.0 N
£ 129.5247 - £ 129.5247 11 In stock
370.0 mm
8.0 mm
160.0 mm
10282922 £ 145.003 - £ 145.003 11 In stock
450.0 mm
10.0 mm
200.0 mm
Request the lead time here
250.0 mm
6.0 mm
100.0 mm
400.0 N
10282878 £ 127.6253 - £ 127.6253 11 In stock
350.0 mm
8.0 mm
150.0 mm
10282915 £ 143.0753 - £ 143.0753 8 In stock
350.0 mm
10.0 mm
150.0 mm
9 In stock
170.0 mm
6.0 mm
60.0 mm
400.0 N
18 In stock
264.0 mm
8.0 mm
100.0 mm
650.0 N
7 In stock
560.0 mm
10.0 mm
250.0 mm
1200.0 N
10202777 21 In stock
364.0 mm
8.0 mm
150.0 mm
650.0 N
Request the lead time here
660.0 mm
10.0 mm
300.0 mm
1200.0 N
10282861 £ 125.6693 - £ 125.6693 Request the lead time here
290.0 mm
8.0 mm
120.0 mm
2 In stock
160.0 mm
6.0 mm
60.0 mm
400.0 N
10203125 Request the lead time here
264.0 mm
8.0 mm
100.0 mm
650.0 N
Request the lead time here
664.0 mm
8.0 mm
300.0 mm
650.0 N
Request the lead time here
645.0 mm
10.0 mm
300.0 mm
1200.0 N
Request the lead time here
445.0 mm
10.0 mm
200.0 mm
1200.0 N
  • of 3
Adjustable Gas Spring 100.0 mm 250.0 mm

10282854

Price Range
£ 123.7416 - £ 123.7416

Stock Levels
10 In stock
Attributes
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 180.0 mm 410.0 mm

10282892

Price Range
£ 131.4665 - £ 131.4665

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    410.0 mm
  • Stroke Length
    180.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 300.0 mm 650.0 mm

10282939

Price Range
£ 151.1972 - £ 151.1972

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    650.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 150.0 mm 350.0 mm 400.0 N

10202746


Stock Levels
11 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 160.0 mm 370.0 mm

10282885

Price Range
£ 129.5247 - £ 129.5247

Stock Levels
11 In stock
Attributes
  • Extended Length
    370.0 mm
  • Stroke Length
    160.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 450.0 mm

10282922

Price Range
£ 145.003 - £ 145.003

Stock Levels
11 In stock
Attributes
  • Extended Length
    450.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 100.0 mm 250.0 mm 400.0 N

10202739


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 150.0 mm 350.0 mm

10282878

Price Range
£ 127.6253 - £ 127.6253

Stock Levels
11 In stock
Attributes
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 150.0 mm 350.0 mm

10282915

Price Range
£ 143.0753 - £ 143.0753

Stock Levels
8 In stock
Attributes
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 60.0 mm 170.0 mm 400.0 N

10202722


Stock Levels
9 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    170.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Multi-Position Gas Spring 100.0 mm 264.0 mm 650.0 N

10202760


Stock Levels
18 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Multi-Position Gas Spring 250.0 mm 560.0 mm 1200.0 N

10202807


Stock Levels
7 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    560.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Multi-Position Gas Spring 150.0 mm 364.0 mm 650.0 N

10202777


Stock Levels
21 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Multi-Position Gas Spring 300.0 mm 660.0 mm 1200.0 N

10202814


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    660.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 120.0 mm 290.0 mm

10282861

Price Range
£ 125.6693 - £ 125.6693

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    290.0 mm
  • Stroke Length
    120.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 60.0 mm 160.0 mm 400.0 N

10203088


Stock Levels
2 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    160.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 100.0 mm 264.0 mm 650.0 N

10203125


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 300.0 mm 664.0 mm 650.0 N

10203163


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    664.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 300.0 mm 645.0 mm 1200.0 N

10203200


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    645.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 200.0 mm 445.0 mm 1200.0 N

10203187


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    445.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25