10404201
552033
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Hole to End Length | 1.181 in |
|---|---|
| Mounting Hole to End Length | 30.0 mm |
| Type | Clevis Clip |
| Full Material | Steel |
| Colour | Natural |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue