10074398
110607
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.5448 |
| 2500 + | £ 0.1241 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 33.0 mm |
|---|---|
| D | 1.299 in |
| d1 | 17.0 mm |
| d1 | 0.669 in |
| d2 | 0.697 in |
| d2 | 17.7 mm |
| H | 0.945 in |
| H | 24.0 mm |
| h1 | 4.5 mm |
| h1 | 0.177 in |
| Colour | Green |
| Full Material | Polyvinyl Chloride |
| Price per piece incl VAT | 0.6191 GBP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue