These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769 ,SR1547
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.6555 - £ 10.9496 | 36 In stock |
2.362 in
60.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
40.0 kg
40.0 kg
|
||
| 494732 | £ 5.1027 - £ 9.9131 | 180 In stock |
1.969 in
50.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
35.0 kg
35.0 kg
|
|
| £ 4.4365 - £ 9.9663 | Request the lead time here |
1.988 in
50.5 mm
|
Hooded Twinwheel Castor
|
Grey
|
PA
|
35.0 kg
35.0 kg
|
||
| £ 3.4823 - £ 7.7756 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor
|
Natural
|
PA
|
100.0 kg
100.0 kg
|
||
| £ 3.9404 - £ 3.9404 | Request the lead time here |
1.969 in
50.0 mm
|
Threaded Stem Castor
|
Black
|
Thermoplastic Polymer
|
15.0 kg
15.0 kg
|
||
| £ 1.5519 - £ 3.4678 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor With Brake
|
Black
|
PA
|
60.0 kg
60.0 kg
|
||
| £ 4.0143 - £ 8.5841 | Request the lead time here |
1.575 in
40.0 mm
|
Plate Castor With Brake
|
Red White
|
PA
|
25.0 kg
25.0 kg
|
||
| £ 3.8934 - £ 8.3072 | Request the lead time here |
1.575 in
40.0 mm
|
Bolt Hole Castor With Brake
|
Red White
|
PA
|
25.0 kg
25.0 kg
|
||
| £ 3.0879 - £ 6.5954 | 46 In stock |
1.575 in
40.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
25.0 kg
25.0 kg
|
||
| £ 2.8731 - £ 6.1423 | Request the lead time here |
1.575 in
40.0 mm
|
Plate Castor With Brake
|
Black
|
PP
|
25.0 kg
25.0 kg
|
||
| £ 4.0113 - £ 4.0113 | 824 In stock |
1.575 in
40.0 mm
|
Knurled Stem Castor
|
Black
|
Thermoplastic Polymer
|
12.0 kg
12.0 kg
|
||
| £ 7.0588 - £ 15.069 | Request the lead time here |
1.969 in
50.0 mm
|
Twinwheel Bolt Hole Castor With Brake
|
Black
|
PA
|
70.0 kg
70.0 kg
|
||
| £ 6.4776 - £ 12.5442 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| £ 4.72 - £ 9.9663 | Request the lead time here |
1.378 in
35.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
12.0 kg
12.0 kg
|
||
| £ 5.5705 - £ 11.8001 | Request the lead time here |
1.772 in
45.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| £ 4.72 - £ 9.9663 | Request the lead time here |
1.378 in
35.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
12.0 kg
12.0 kg
|
||
| £ 6.7469 - £ 13.0757 | Request the lead time here |
1.969 in
50.0 mm
|
Swivel Plate Castor With Brake
|
Red
|
Plastic
|
|
||
| £ 6.676 - £ 12.9429 | Request the lead time here |
2.48 in
63.0 mm
|
Bolt Hole Castor
|
Red
|
Plastic
|
40.0 kg
40.0 kg
|
||
| £ 2.9766 - £ 6.2987 | Request the lead time here |
1.378 in
35.0 mm
|
Swivel Plate Castor
|
Black
|
Plastic
|
10.0 kg
10.0 kg
|
||
| £ 5.6555 - £ 12.0127 | Request the lead time here |
1.772 in
45.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue