Quantity | Unit price |
---|---|
1 - 59 | £ 13.015 |
60 + | £ 6.7222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Red |
Caster Type | Swivel Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 40.0 kg |
Load Capacity | 40.0 kg |
Wheel Width | 21.5 mm |
Wheel Width | 0.846 in |
Wheel Diameter | 63.0 mm |
Wheel Diameter | 2.48 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue