Menu Search

Free Hanging Hook 39.0 mm Polystyrene

S-Shaped Hanging Hook incorporates a hook in the shape of a "S" that allows it to be easily attached or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Made from Polysterene.
Item code:

496869

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2618
2500 + £ 0.1036
Standard pack: 2500

Order in multiple of 250

Total price:

£ 65.45

250 x £ 0.2618

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 39.0 mm
Wire Diameter 9.5 mm
Hook Material Polystyrene
Shape S-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us