Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
10260869 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M5
Zinc Plated Steel
Threaded Stud
10.0 mm
PA
10159620 £ 0.9879 - £ 1.1215 10200 In stock
15.0 mm
M4
£ 1.5166 - £ 1.9587 2400 In stock
23.0 mm
M5
£ 2.0269 - £ 4.2565 1650 In stock
23.0 mm
M6
£ 2.5655 - £ 5.3876 5550 In stock
28.0 mm
M8
£ 1.956 - £ 1.9985 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
16.0 mm
PA
£ 2.2955 - £ 2.3508 Request the lead time here
32.0 mm
M8
Zinc Plated Steel
Threaded Stud
25.0 mm
PA
£ 2.8065 - £ 2.8632 10490 In stock
30.0 mm
M6
Brass
Threaded Stud
40.0 mm
PA
£ 2.4521 - £ 2.5088 Request the lead time here
39.5 mm
M8
PP
£ 3.416 - £ 3.4868 70 In stock
50.0 mm
M8
PP
£ 3.8554 - £ 3.9404 3 In stock
50.0 mm
M10
PP
£ 3.3734 - £ 3.4443 659 In stock
40.0 mm
M8
Brass
Threaded Stud
50.0 mm
PA
£ 3.5719 - £ 3.6569 192 In stock
50.0 mm
M10
Brass
Threaded Stud
40.0 mm
PA
£ 1.3777 - £ 1.3777 Request the lead time here
16.0 mm
M5
Nylon Polymer
£ 1.2824 - £ 1.9948 Request the lead time here
20.0 mm
M6
Nylon Polymer
£ 1.8426 - £ 1.8851 59 In stock
32.0 mm
M10
Nylon Polymer
£ 6.8178 - £ 6.9595 Request the lead time here
44.0 mm
M6
PP
£ 8.0793 - £ 8.2494 Request the lead time here
54.0 mm
M8
PP
£ 2.282 - £ 2.3245 573 In stock
31.0 mm
M5
PP
£ 2.282 - £ 2.3245 111 In stock
31.0 mm
M6
PP
  • of 6
Knurled Knob 15.0 mm M5 10.0 mm PA Black

10260869

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    18.0 mm
Knurled Knob 15.0 mm M4 Black

10159620

Price Range
£ 1.1215 - £ 0.9879

Stock Levels
10200 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M5 Black

10159675

Price Range
£ 1.9587 - £ 1.5166

Stock Levels
2400 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 23.0 mm M6 Black

10159729

Price Range
£ 4.2565 - £ 2.0269

Stock Levels
1650 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

10159774

Price Range
£ 5.3876 - £ 2.5655

Stock Levels
5550 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M5 16.0 mm PA Black

10364277

Price Range
£ 1.9985 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    32.0 mm
Knurled Knob 32.0 mm Threaded Stud M8 25.0 mm PA Black

10639634

Price Range
£ 2.3508 - £ 2.2955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    47.0 mm
Handwheel 30.0 mm M6 40.0 mm PA Black

10333167

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
10490 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Knob Diameter
    30.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    55.0 mm
Knurled Knob 39.5 mm M8 PP Black

10189115

Price Range
£ 2.5088 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    42.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M8 PP Black

10189191

Price Range
£ 3.4868 - £ 3.416

Stock Levels
70 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M10 PP Black

10189184

Price Range
£ 3.9404 - £ 3.8554

Stock Levels
3 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    50.0 mm
  • Overall Height
    83.0 mm
  • Colour
    Black
  • Knob Material
    PP
Handwheel 40.0 mm M8 50.0 mm PA Black

10333211

Price Range
£ 3.4443 - £ 3.3734

Stock Levels
659 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 40.0 mm PA Black

10333259

Price Range
£ 3.6569 - £ 3.5719

Stock Levels
192 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 16.0 mm M5 Nylon Polymer Black

10188798

Price Range
£ 1.3777 - £ 1.3777

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 20.0 mm M6 Nylon Polymer Black

10188835

Price Range
£ 1.9948 - £ 1.2824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm M10 Nylon Polymer Black

10188866

Price Range
£ 1.8851 - £ 1.8426

Stock Levels
59 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 44.0 mm M6 PP Black

10188927

Price Range
£ 6.9595 - £ 6.8178

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M8 PP Black

10188989

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 PP Black

10189023

Price Range
£ 2.3245 - £ 2.282

Stock Levels
573 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 31.0 mm M6 PP Black

10189054

Price Range
£ 2.3245 - £ 2.282

Stock Levels
111 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP